Quantity | Unit price |
---|---|
1 - 3 | $2.80 |
4 - 9 | $2.30 |
10 - 19 | $2.20 |
20 - 99 | $2.00 |
100 + | $1.80 |
Inside Diameter Range | 82.6 - 108 mm |
---|---|
Inside Diameter Range | 3.250 - 4.250 in |
Maximum Inside Diameter | 108 mm |
Maximum Inside Diameter | 4.250 in |
Minimum Inside Diameter | 82.6 mm |
Minimum Inside Diameter | 3.250 in |
Width | 12.7 mm |
Width | 0.500 in |
Clamp Style | Worm-Drive |
Colour | Natural |
Full Material | Carbon Steel |
Material | Carbon Steel |
SAE Code | 60 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue