Menu Search

Unscrewing Rivets

In stock

Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.

Our range includes several material options, including rivets made from Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. Our Nylon range includes options that are UL94 V2 flame rated.The Nylon range extends with high-strength options made from from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plactic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pullout force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.

  • Fast and easy installation
  • High strength and versatile
  • Colours; White, Black and Natural
  • Head Styles: Round, Truss and Mushroom.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Panel Thickness Range View
$0.2439 - $0.3012 14000 In stock
0.252 in
0.705 in
0.142 in
$0.2573 - $0.2849 Request the lead time here
0.252 in
0.594 in
0.157 in
$0.5858 - $0.6491 54500 In stock
0.276 in
0.689 in
0.094 in
$0.2829 - $0.3135 1000 In stock
0.252 in
0.594 in
0.157 in
$0.113 - $0.155 5000 In stock
0.187 in
0.437 in
0.180 in
$0.113 - $0.155 272000 In stock
0.187 in
0.625 in
0.180 in
$0.1359 - $0.1865 14000 In stock
0.250 in
0.438 in
0.250 in
$0.1359 - $0.1865 2000 In stock
0.250 in
0.437 in
0.250 in
$0.1562 - $0.2142 1000 In stock
0.250 in
0.625 in
0.251 in
$0.171 - $0.2346 20000 In stock
0.250 in
0.625 in
0.251 in
$0.1494 - $0.2051 Request the lead time here
0.250 in
0.562 in
0.251 in
$0.1632 - $0.2237 1000 In stock
0.250 in
0.437 in
0.251 in
$0.113 - $0.155 15000 In stock
0.187 in
0.563 in
0.180 in
$0.1494 - $0.2051 3000 In stock
0.250 in
0.437 in
0.251 in
$0.1685 - $0.2079 Request the lead time here
0.252 in
0.594 in
0.157 in
$0.3743 - $0.4146 1000 In stock
0.252 in
0.594 in
0.157 in
$0.3405 - $0.3773 46000 In stock
0.252 in
0.594 in
0.157 in
$0.1497 - $0.2054 7000 In stock
0.250 in
0.437 in
0.250 in
$0.1494 - $0.2051 Request the lead time here
0.250 in
0.438 in
0.250 in
$0.1793 - $0.246 Request the lead time here
0.250 in
0.438 in
0.251 in
  • of 4
Screw In Rivet - Nylon 6/6 ; Black ; Round ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 3.6 mm | 0.142 in

401008B

Price Range
$0.3012 - $0.2439

Stock Levels
14000 In stock
Attributes
  • Panel Thickness Range
    0.142 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.705 in
  • Head Height
    0.094 in
  • Anchor Length
    0.437 in
Screw In Rivet - Nylon 6/6 ; Natural ; Round ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 4.0 mm | 0.157 in

401023

Price Range
$0.2849 - $0.2573

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.157 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.594 in
  • Head Height
    0.094 in
  • Anchor Length
    0.421 in
Screw In Rivet - Nylon 6/6 ; Black ; Round ; Cross Recess Drive ; Compatible Hole Diameter 7.0 mm | 0.276 in ; Panel Thickness Range 2.4 mm | 0.094 in

401009B

Price Range
$0.6491 - $0.5858

Stock Levels
54500 In stock
Attributes
  • Panel Thickness Range
    0.094 in
  • Compatible Hole Diameter
    0.276 in
  • Head Diameter
    0.689 in
  • Head Height
    0.063 in
  • Anchor Length
    0.476 in
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 4.0 mm | 0.157 in

401023B

Price Range
$0.3135 - $0.2829

Stock Levels
1000 In stock
Attributes
  • Panel Thickness Range
    0.157 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.594 in
  • Head Height
    0.094 in
  • Anchor Length
    0.421 in
Screw In Rivet - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 4.6 mm | 0.180 in

61APR18075

Price Range
$0.155 - $0.113

Stock Levels
5000 In stock
Attributes
  • Panel Thickness Range
    0.180 in
  • Compatible Hole Diameter
    0.187 in
  • Head Diameter
    0.437 in
  • Head Height
    0.125 in
  • Anchor Length
    0.750 in
Screw In Rivet - Nylon ; White ; Truss ; Socket Drive ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 4.6 mm | 0.180 in

61APT18075

Price Range
$0.155 - $0.113

Stock Levels
272000 In stock
Attributes
  • Panel Thickness Range
    0.180 in
  • Compatible Hole Diameter
    0.187 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    0.750 in
Screw In Rivet - Nylon ; White ; Flat ; Socket Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.250 in

61APF25075

Price Range
$0.1865 - $0.1359

Stock Levels
14000 In stock
Attributes
  • Panel Thickness Range
    0.250 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.438 in
  • Head Height
    0.108 in
  • Anchor Length
    0.750 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.250 in

61APR25075

Price Range
$0.1865 - $0.1359

Stock Levels
2000 In stock
Attributes
  • Panel Thickness Range
    0.250 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.437 in
  • Head Height
    0.125 in
  • Anchor Length
    0.750 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.251 in

61APT25125

Price Range
$0.2142 - $0.1562

Stock Levels
1000 In stock
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.250 in
Screw In Rivet - Nylon ; White ; Truss ; Socket Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.251 in

61APT25150

Price Range
$0.2346 - $0.171

Stock Levels
20000 In stock
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.500 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.251 in

61APM25100

Price Range
$0.2051 - $0.1494

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.562 in
  • Head Height
    0.110 in
  • Anchor Length
    1.000 in
Screw In Rivet - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.251 in

61APR25150

Price Range
$0.2237 - $0.1632

Stock Levels
1000 In stock
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.437 in
  • Head Height
    0.125 in
  • Anchor Length
    1.500 in
Screw In Rivet - Nylon ; White ; Mushroom ; Socket Drive ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 4.6 mm | 0.180 in

61APM18075

Price Range
$0.155 - $0.113

Stock Levels
15000 In stock
Attributes
  • Panel Thickness Range
    0.180 in
  • Compatible Hole Diameter
    0.187 in
  • Head Diameter
    0.563 in
  • Head Height
    0.110 in
  • Anchor Length
    0.750 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.251 in

61APR25100

Price Range
$0.2051 - $0.1494

Stock Levels
3000 In stock
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.437 in
  • Head Height
    0.125 in
  • Anchor Length
    1.000 in
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 4.0 mm | 0.157 in

401007B

Price Range
$0.2079 - $0.1685

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.157 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.594 in
  • Head Height
    0.094 in
  • Anchor Length
    0.421 in
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 4.0 mm | 0.157 in

401022B

Price Range
$0.4146 - $0.3743

Stock Levels
1000 In stock
Attributes
  • Panel Thickness Range
    0.157 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.594 in
  • Head Height
    0.094 in
  • Anchor Length
    0.421 in
Screw In Rivet - Nylon 6/6 ; Natural ; Round ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 4.0 mm | 0.157 in

401022

Price Range
$0.3773 - $0.3405

Stock Levels
46000 In stock
Attributes
  • Panel Thickness Range
    0.157 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.594 in
  • Head Height
    0.094 in
  • Anchor Length
    0.421 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.250 in

61APF25056

Price Range
$0.2054 - $0.1497

Stock Levels
7000 In stock
Attributes
  • Panel Thickness Range
    0.250 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.437 in
  • Head Height
    0.108 in
  • Anchor Length
    0.562 in
Screw In Rivet 0.750 in 0.250 in Black Nylon

61APR25075B

Price Range
$0.2051 - $0.1494

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.250 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.438 in
  • Head Height
    0.125 in
  • Anchor Length
    0.750 in
Screw In Rivet 1.500 in 0.250 in Black Nylon

61APR25150B

Price Range
$0.246 - $0.1793

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.438 in
  • Head Height
    0.125 in
  • Anchor Length
    1.500 in