| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.2054 |
| 5000 - 9999 | $0.1848 |
| 10000 - 24999 | $0.1662 |
| 25000 + | $0.1497 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Panel Thickness Range | 0.250 in |
|---|---|
| Panel Thickness Range | 6.4 mm |
| Compatible Hole Diameter | 0.250 in |
| Compatible Hole Diameter | 6.4 mm |
| Head Diameter | 0.437 in |
| Head Diameter | 11.1 mm |
| Head Height | 0.108 in |
| Head Height | 2.7 mm |
| Anchor Length | 0.562 in |
| Anchor Length | 14.3 mm |
| Rivet Type | Snap |
| Rivet Fitting Style | Screw-In |
| Rivet Head Shape | Round |
| Rivet Material | Nylon |
| Pin Material | Acetal |
| Colour | White |
| Style | 6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue