Menu Search

Threaded Sealing Caps - UNF Threads

In stock

These Threaded Sealing Caps for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: HDPE
  • Colour: Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
20 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.8053 - $5.3185 3950 In stock
1-1/16-12
$0.4529 - $2.8152 4922 In stock
7/16-20
$0.6965 - $4.6133 15476 In stock
1-14
$2.1689 - $14.3392 805 In stock
1-7/8-12
$0.5054 - $3.1736 4598 In stock
9/16-18
$0.5465 - $3.4087 7050 In stock
3/4-16
TSC467060A $0.5291 - $3.2911 6135 In stock
5/8-18
$1.0728 - $7.0814 3856 In stock
15/16-12
$0.8761 - $5.7593 4250 In stock
1-3/16-12
$1.3312 - $8.7858 1498 In stock
1-3/8-12
$0.4085 - $2.5595 10871 In stock
3/8-24
$0.6408 - $3.996 500 In stock
7/8-18
$1.6192 - $10.6956 500 In stock
1-5/8-12
$0.4291 - $2.6858 8038 In stock
7/16-24
$0.47 - $2.9326 7656 In stock
1/2-20
$0.6263 - $4.1431 5909 In stock
7/8-14
$1.7366 - $11.4889 799 In stock
1-3/4-16
$0.3908 - $2.436 15887 In stock
1/4-28
$0.623 - $3.8786 Request the lead time here
13/16-16
$1.5104 - $9.9906 1540 In stock
1-7/16-12
Threaded Sealing Cap - Compatible Thread Standard UNF ; Compatible Thread Sizes 1-1/16-12 ; Overall Height 18.5 mm | 0.728 in

TSC467066A

Price Range
$5.3185 - $0.8053

Stock Levels
3950 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1-1/16-12
Threaded Sealing Cap - Compatible Thread Standard UNF ; Compatible Thread Sizes 7/16-20 ; Overall Height 15 mm | 0.590 in

TSC467057A

Price Range
$2.8152 - $0.4529

Stock Levels
4922 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    7/16-20
Threaded Sealing Cap - Compatible Thread Standard UNF ; Compatible Thread Sizes 1-14 ; Overall Height 17.5 mm | 0.688 in

TSC467065A

Price Range
$4.6133 - $0.6965

Stock Levels
15476 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1-14
Threaded Sealing Cap - Compatible Thread Standard UNF ; Compatible Thread Sizes 1-7/8-12 ; Overall Height 19 mm | 0.748 in

TSC467073A

Price Range
$14.3392 - $2.1689

Stock Levels
805 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1-7/8-12
Threaded Sealing Cap - Compatible Thread Standard UNF ; Compatible Thread Sizes 9/16-18 ; Overall Height 15.5 mm | 0.610 in

TSC467059A

Price Range
$3.1736 - $0.5054

Stock Levels
4598 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    9/16-18
Threaded Sealing Cap - Compatible Thread Standard UNF ; Compatible Thread Sizes 3/4-16 ; Overall Height 16.5 mm | 0.649 in

TSC467061A

Price Range
$3.4087 - $0.5465

Stock Levels
7050 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    3/4-16
Threaded Sealing Cap - Compatible Thread Standard UNF ; Compatible Thread Sizes 5/8-18 ; Overall Height 15.5 mm | 0.610 in

TSC467060A

Price Range
$3.2911 - $0.5291

Stock Levels
6135 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    5/8-18
Threaded Sealing Cap - Compatible Thread Standard UNF ; Compatible Thread Sizes 15/16-12 ; Overall Height 18.5 mm | 0.728 in

TSC467068A

Price Range
$7.0814 - $1.0728

Stock Levels
3856 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    15/16-12
Threaded Sealing Cap - Compatible Thread Standard UNF ; Compatible Thread Sizes 1-3/16-12 ; Overall Height 18.5 mm | 0.728 in

TSC467067A

Price Range
$5.7593 - $0.8761

Stock Levels
4250 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1-3/16-12
Threaded Sealing Cap - Compatible Thread Standard UNF ; Compatible Thread Sizes 1-3/8-12 ; Overall Height 18.5 mm | 0.728 in

TSC467069A

Price Range
$8.7858 - $1.3312

Stock Levels
1498 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1-3/8-12
Threaded Sealing Cap - Compatible Thread Standard UNF ; Compatible Thread Sizes 3/8-24 ; Overall Height 14.5 mm | 0.570 in

TSC467055A

Price Range
$2.5595 - $0.4085

Stock Levels
10871 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    3/8-24
Threaded Sealing Cap - Compatible Thread Standard UNF ; Compatible Thread Sizes 7/8-18 ; Overall Height 15.5 mm | 0.610 in

TSC467063A

Price Range
$3.996 - $0.6408

Stock Levels
500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    7/8-18
Threaded Sealing Cap - Compatible Thread Standard UNF ; Compatible Thread Sizes 1-5/8-12 ; Overall Height 19 mm | 0.748 in

TSC467071A

Price Range
$10.6956 - $1.6192

Stock Levels
500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1-5/8-12
Threaded Sealing Cap - Compatible Thread Standard UNF ; Compatible Thread Sizes 7/16-24 ; Overall Height 14.5 mm | 0.570 in

TSC467056A

Price Range
$2.6858 - $0.4291

Stock Levels
8038 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    7/16-24
Threaded Sealing Cap - Compatible Thread Standard UNF ; Compatible Thread Sizes 1/2-20 ; Overall Height 15 mm | 0.590 in

TSC467058A

Price Range
$2.9326 - $0.47

Stock Levels
7656 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1/2-20
Threaded Sealing Cap - Compatible Thread Standard UNF ; Compatible Thread Sizes 7/8-14 ; Overall Height 17.5 mm | 0.688 in

TSC467064A

Price Range
$4.1431 - $0.6263

Stock Levels
5909 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    7/8-14
Threaded Sealing Cap - Compatible Thread Standard UNF ; Compatible Thread Sizes 1-3/4-16 ; Overall Height 17 mm | 0.669 in

TSC467072A

Price Range
$11.4889 - $1.7366

Stock Levels
799 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1-3/4-16
Threaded Sealing Cap - Compatible Thread Standard UNF ; Compatible Thread Sizes 1/4-28 ; Overall Height 13.5 mm | 0.531 in

TSC467054A

Price Range
$2.436 - $0.3908

Stock Levels
15887 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1/4-28
Threaded Sealing Cap - Compatible Thread Standard UNF ; Compatible Thread Sizes 13/16-16 ; Overall Height 16.5 mm | 0.649 in

TSC467062A

Price Range
$3.8786 - $0.623

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    13/16-16
Threaded Sealing Cap - Compatible Thread Standard UNF ; Compatible Thread Sizes 1-7/16-12 ; Overall Height 18.5 mm | 0.728 in

TSC467070A

Price Range
$9.9906 - $1.5104

Stock Levels
1540 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1-7/16-12