Threaded Protection Plugs for BSP/GAS Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Engagement | Overall Diameter | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $1.6551 - $4.1276 | 610 In stock |
Fully Threaded
|
2.902 in
73.7 mm
|
2-11
|
||
| $0.2037 - $1.245 | 2525 In stock |
Fully Threaded
|
0.646 in
16.4 mm
|
1/8-28
|
||
| $1.1646 - $2.9205 | 680 In stock |
Fully Threaded
|
2.173 in
55.2 mm
|
1-1/2-11
|
||
| $2.4114 - $6.0341 | 155 In stock |
Fully Threaded
|
4.134 in
105.0 mm
|
3-11
|
||
| $1.3947 - $3.4758 | 2656 In stock |
Fully Threaded
|
1.965 in
49.9 mm
|
1-1/4-11
|
||
| $0.3672 - $2.244 | 7688 In stock |
Fully Threaded
|
1.102 in
28.0 mm
|
1/2-14
|
||
| $0.2454 - $1.5003 | 8154 In stock |
Fully Threaded
|
0.902 in
22.9 mm
|
3/8-19
|
||
| $0.3804 - $2.3243 | 2500 In stock |
Fully Threaded
|
1.232 in
31.3 mm
|
5/8-14
|
||
| $0.4301 - $2.6283 | 1938 In stock |
Fully Threaded
|
1.272 in
32.3 mm
|
3/4-14
|
||
| $0.5303 - $3.2396 | 10500 In stock |
Fully Threaded
|
1.496 in
38.0 mm
|
7/8-14
|
||
| $0.6215 - $3.798 | Request the lead time here |
Fully Threaded
|
1.567 in
39.8 mm
|
1-11
|
||
| $0.2042 - $1.2476 | 8330 In stock |
Fully Threaded
|
0.74 in
18.8 mm
|
1/4-19
|
||
| $0.1025 - $0.1595 | 4500 In stock |
|
0.748 in
19.0 mm
|
1/4" x 19
|
||
| $0.8292 - $1.2899 | 800 In stock |
|
2.205 in
56.0 mm
|
1.1/2" x 11
|
||
| $0.1035 - $0.1611 | 10000 In stock |
|
0.638 in
16.2 mm
|
1/4"
|
||
| $0.2454 - $0.3818 | 3000 In stock |
|
1.063 in
27.0 mm
|
1/2" x 14
|
||
| $0.5384 - $0.8375 | 800 In stock |
|
1.969 in
50.0 mm
|
1.1/4" x 11
|
||
| $0.9984 - $1.553 | 200 In stock |
|
2.677 in
68.0 mm
|
2" x 11
|
||
| $0.1287 - $0.2001 | 5000 In stock |
|
0.866 in
22.0 mm
|
3/8" x 19
|
||
| $0.095 - $0.1476 | 5000 In stock |
|
0.63 in
16.0 mm
|
1/8" x 28
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue