Menu Search

Threaded Protection Caps - UNF/JIC Threads

In stock

Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: LDPE
  • Colour: Red, Blue

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Thread Sizes (All) All
Show more Show less
Overall Height All
Show more Show less
45 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) Overall Height View
$0.6812 - $8.5352 Request the lead time here
1-5/16-12
0.874 in
$0.2751 - $3.4515 53500 In stock
9/16-18
0.531 in
$0.2315 - $2.8919 10253 In stock
7/16-24
0.539 in
$0.105 - $1.3109 5947 In stock
3/4 in
0.437 in
$0.1298 - $1.6209 2500 In stock
1-1/16 in
0.813 in
$0.0708 - $0.8861 128 In stock
1/2 in
0.313 in
$0.2168 - $2.7053 13500 In stock
3/8-24
0.327 in
$0.2166 - $2.8686 754 In stock
1-5/8 in
0.906 in
$0.1629 - $2.0382 3500 In stock
1-1/4-18
0.469 in
$0.0783 - $0.9749 7142 In stock
1/2 in
0.875 in
$0.2661 - $3.3347 12661 In stock
1/2-20
0.531 in
12826A $0.5528 - $6.9027 40747 In stock
1-14
0.677 in
$0.1536 - $1.9193 2480 In stock
1-3/16 in
0.937 in
$0.2315 - $2.8919 3000 In stock
7/16-20
0.508 in
$0.4713 - $5.8767 4402 In stock
7/8-14
0.795 in
$0.0783 - $0.9749 14382 In stock
1/2 in
0.500 in
$0.6179 - $7.719 15100 In stock
1-3/16-12
0.752 in
$0.1089 - $1.3598 12296 In stock
7/8-14
0.719 in
$0.1404 - $1.7514 1500 In stock
1-1/16 in
1.000 in
$0.0783 - $0.9749 5671 In stock
1/2 in
0.500 in
  • of 3
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-5/16-12 Threaded Height 14.5 mm | 0.571 in

10151A

Price Range
$8.5352 - $0.6812

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-5/16-12
  • Compatible Thread Standard
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 9/16-18 Threaded Height 9.5 mm | 0.374 in

11041A

Price Range
$3.4515 - $0.2751

Stock Levels
53500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    9/16-18
  • Compatible Thread Standard
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 7/16-24 Threaded Height 7.8 mm | 0.307 in

12652A

Price Range
$2.8919 - $0.2315

Stock Levels
10253 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/16-24
  • Compatible Thread Standard
    UNF, JIC
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 3/4 in

G16A

Price Range
$1.3109 - $0.105

Stock Levels
5947 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/4 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/16 in

G23A

Price Range
$1.6209 - $0.1298

Stock Levels
2500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/16 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

G4A

Price Range
$0.8861 - $0.0708

Stock Levels
128 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 3/8-24 Threaded Height 4 mm | 0.157 in

10251A

Price Range
$2.7053 - $0.2168

Stock Levels
13500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    3/8-24
  • Compatible Thread Standard
    UNF, JIC
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-5/8 in

G30A

Price Range
$2.8686 - $0.2166

Stock Levels
754 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-5/8 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-1/4-18 Threaded Height 11.9 mm | 0.469 in

G26A

Price Range
$2.0382 - $0.1629

Stock Levels
3500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/4-18
  • Compatible Thread Standard
    UNF, JIC
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

G7A

Price Range
$0.9749 - $0.0783

Stock Levels
7142 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1/2-20 Threaded Height 9.5 mm | 0.374 in

10528A

Price Range
$3.3347 - $0.2661

Stock Levels
12661 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1/2-20
  • Compatible Thread Standard
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-14 Threaded Height 12 mm | 0.472 in

12826A

Price Range
$6.9027 - $0.5528

Stock Levels
40747 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-14
  • Compatible Thread Standard
    UNF, JIC
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-3/16 in

G25A

Price Range
$1.9193 - $0.1536

Stock Levels
2480 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-3/16 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 7/16-20 Threaded Height 8 mm | 0.315 in

10332A

Price Range
$2.8919 - $0.2315

Stock Levels
3000 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/16-20
  • Compatible Thread Standard
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 7/8-14 Threaded Height 14.4 mm | 0.567 in

11089A

Price Range
$5.8767 - $0.4713

Stock Levels
4402 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/8-14
  • Compatible Thread Standard
    UNF, JIC
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

G6A

Price Range
$0.9749 - $0.0783

Stock Levels
14382 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-3/16-12 Threaded Height 13 mm | 0.512 in

10163A

Price Range
$7.719 - $0.6179

Stock Levels
15100 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-3/16-12
  • Compatible Thread Standard
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 7/8-14 Threaded Height 18.3 mm | 0.719 in

G17A

Price Range
$1.3598 - $0.1089

Stock Levels
12296 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8-14
  • Compatible Thread Standard
    UNF, JIC
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/16 in

G24A

Price Range
$1.7514 - $0.1404

Stock Levels
1500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/16 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

G5A

Price Range
$0.9749 - $0.0783

Stock Levels
5671 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads