Menu Search

Threaded Protection Caps - UNF/JIC Threads

In stock

Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: LDPE
  • Colour: Red, Blue

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) Overall Height View
$0.0668 - $0.8304 5871 In stock
3/8 in
0.469 in
$0.1298 - $1.6209 2000 In stock
1-1/16 in
0.813 in
$0.159 - $2.1011 4459 In stock
1-5/16 in
0.875 in
$0.1293 - $1.6115 3598 In stock
1-1/16 in
0.813 in
$0.1629 - $2.0382 3500 In stock
1-1/4 in
0.469 in
$0.0701 - $0.8745 6612 In stock
7/16 in
0.313 in
$0.0783 - $0.9749 7142 In stock
1/2 in
0.875 in
$0.6179 - $7.719 6297 In stock
1-3/16 in
0.752 in
$0.2661 - $3.3347 12661 In stock
1/2 in
0.531 in
$0.912 - $11.3571 198 In stock
1-5/8 in
0.866 in
$0.0927 - $1.1591 4610 In stock
5/8 in
0.375 in
$0.1404 - $1.7514 1500 In stock
1-1/16 in
1.000 in
$0.0689 - $0.8604 13893 In stock
7/16 in
0.500 in
$0.1148 - $1.4321 18318 In stock
7/8 in
1.000 in
$0.119 - $1.4832 2533 In stock
1.000 in
0.781 in
$0.1536 - $1.9193 2117 In stock
1-3/16 in
0.937 in
$0.2166 - $2.8686 1694 In stock
1-5/8 in
0.906 in
$0.0783 - $0.9749 14282 In stock
1/2 in
0.500 in
$0.6812 - $8.5352 600 In stock
1-5/16 in
0.874 in
$0.2315 - $2.8919 1650 In stock
7/16 in
0.508 in
  • of 3
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 3/8 in

G1A

Price Range
$0.8304 - $0.0668

Stock Levels
5871 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/8 in
  • Overall Diameter
    0.437 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/16 in

G23A

Price Range
$1.6209 - $0.1298

Stock Levels
2000 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/16 in
  • Overall Diameter
    1.125 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-5/16 in

G27A

Price Range
$2.1011 - $0.159

Stock Levels
4459 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-5/16 in
  • Overall Diameter
    1.375 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/16 in

G22A

Price Range
$1.6115 - $0.1293

Stock Levels
3598 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/16 in
  • Overall Diameter
    1.125 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/4 in

G26A

Price Range
$2.0382 - $0.1629

Stock Levels
3500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/4 in
  • Overall Diameter
    1.375 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/16 in

G3A

Price Range
$0.8745 - $0.0701

Stock Levels
6612 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/16 in
  • Overall Diameter
    0.500 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

G7A

Price Range
$0.9749 - $0.0783

Stock Levels
7142 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2 in
  • Overall Diameter
    0.563 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-3/16 in Threaded Height 13 mm | 0.512 in

10163A

Price Range
$7.719 - $0.6179

Stock Levels
6297 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-3/16 in
  • Threaded Height
    0.512 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in Threaded Height 9.5 mm | 0.374 in

10528A

Price Range
$3.3347 - $0.2661

Stock Levels
12661 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1/2 in
  • Threaded Height
    0.374 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-5/8 in Threaded Height 14 mm | 0.551 in

11053A

Price Range
$11.3571 - $0.912

Stock Levels
198 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-5/8 in
  • Threaded Height
    0.551 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 5/8 in

G13A

Price Range
$1.1591 - $0.0927

Stock Levels
4610 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    5/8 in
  • Overall Diameter
    0.687 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/16 in

G24A

Price Range
$1.7514 - $0.1404

Stock Levels
1500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/16 in
  • Overall Diameter
    1.125 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/16 in

G2A

Price Range
$0.8604 - $0.0689

Stock Levels
13893 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/16 in
  • Overall Diameter
    0.500 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/8 in

G18A

Price Range
$1.4321 - $0.1148

Stock Levels
18318 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Overall Diameter
    0.937 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1.000 in

G21A

Price Range
$1.4832 - $0.119

Stock Levels
2533 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1.000 in
  • Overall Diameter
    1.063 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-3/16 in

G25A

Price Range
$1.9193 - $0.1536

Stock Levels
2117 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-3/16 in
  • Overall Diameter
    1.250 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-5/8 in

G30A

Price Range
$2.8686 - $0.2166

Stock Levels
1694 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-5/8 in
  • Overall Diameter
    1.750 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

G6A

Price Range
$0.9749 - $0.0783

Stock Levels
14282 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2 in
  • Overall Diameter
    0.563 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-5/16 in Threaded Height 14.5 mm | 0.571 in

10151A

Price Range
$8.5352 - $0.6812

Stock Levels
600 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-5/16 in
  • Threaded Height
    0.571 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/16 in Threaded Height 8 mm | 0.315 in

10332A

Price Range
$2.8919 - $0.2315

Stock Levels
1650 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/16 in
  • Threaded Height
    0.315 in