Menu Search

Threaded Protection Caps - UNF/JIC Threads

In stock

Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: LDPE
  • Colour: Red, Blue

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) Overall Height View
$0.0927 - $1.1591 4610 In stock
5/8 in
0.375 in
$0.1241 - $0.6903 13450 In stock
7/8 in
0.500 in
$0.0689 - $0.8604 13893 In stock
7/16 in
0.500 in
$0.1148 - $1.4321 18318 In stock
7/8 in
1.000 in
$0.119 - $1.4832 2533 In stock
1.000 in
0.781 in
$0.1209 - $1.5111 Request the lead time here
7/8 in
0.437 in
$0.1293 - $1.6115 6598 In stock
1-1/16 in
0.813 in
$0.1629 - $2.0382 3500 In stock
1-1/4 in
0.469 in
$0.8514 - $10.6107 11387 In stock
1-7/16 in
0.854 in
$0.0783 - $0.9749 7142 In stock
1/2 in
0.875 in
$0.6179 - $7.719 6297 In stock
1-3/16 in
0.752 in
$0.0867 - $1.0799 4851 In stock
5/8 in
0.813 in
$0.105 - $1.3109 5947 In stock
3/4 in
0.437 in
$0.0668 - $0.8304 871 In stock
3/8 in
0.469 in
$0.1298 - $1.6209 2000 In stock
1-1/16 in
0.813 in
$0.159 - $2.1011 4459 In stock
1-5/16 in
0.875 in
$0.1536 - $1.9193 2117 In stock
1-3/16 in
0.937 in
$0.2166 - $2.8686 1694 In stock
1-5/8 in
0.906 in
$0.0701 - $0.8745 6612 In stock
7/16 in
0.313 in
$0.7323 - $9.1415 6013 In stock
1-3/8 in
0.965 in
  • of 3
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 5/8 in

G13A

Price Range
$1.1591 - $0.0927

Stock Levels
4610 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    5/8 in
  • Overall Diameter
    0.687 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/8 in

G20A

Price Range
$0.6903 - $0.1241

Stock Levels
13450 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Overall Diameter
    0.937 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/16 in

G2A

Price Range
$0.8604 - $0.0689

Stock Levels
13893 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/16 in
  • Overall Diameter
    0.500 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/8 in

G18A

Price Range
$1.4321 - $0.1148

Stock Levels
18318 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Overall Diameter
    0.937 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1.000 in

G21A

Price Range
$1.4832 - $0.119

Stock Levels
2533 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1.000 in
  • Overall Diameter
    1.063 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/8 in

G19A

Price Range
$1.5111 - $0.1209

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Overall Diameter
    0.937 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/16 in

G22A

Price Range
$1.6115 - $0.1293

Stock Levels
6598 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/16 in
  • Overall Diameter
    1.125 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/4 in

G26A

Price Range
$2.0382 - $0.1629

Stock Levels
3500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/4 in
  • Overall Diameter
    1.375 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-7/16 in Threaded Height 15.2 mm | 0.598 in

10185A

Price Range
$10.6107 - $0.8514

Stock Levels
11387 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-7/16 in
  • Threaded Height
    0.598 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

G7A

Price Range
$0.9749 - $0.0783

Stock Levels
7142 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2 in
  • Overall Diameter
    0.563 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-3/16 in Threaded Height 13 mm | 0.512 in

10163A

Price Range
$7.719 - $0.6179

Stock Levels
6297 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-3/16 in
  • Threaded Height
    0.512 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 5/8 in

G12A

Price Range
$1.0799 - $0.0867

Stock Levels
4851 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    5/8 in
  • Overall Diameter
    0.687 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 3/4 in

G16A

Price Range
$1.3109 - $0.105

Stock Levels
5947 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/4 in
  • Overall Diameter
    0.813 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 3/8 in

G1A

Price Range
$0.8304 - $0.0668

Stock Levels
871 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/8 in
  • Overall Diameter
    0.437 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/16 in

G23A

Price Range
$1.6209 - $0.1298

Stock Levels
2000 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/16 in
  • Overall Diameter
    1.125 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-5/16 in

G27A

Price Range
$2.1011 - $0.159

Stock Levels
4459 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-5/16 in
  • Overall Diameter
    1.375 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-3/16 in

G25A

Price Range
$1.9193 - $0.1536

Stock Levels
2117 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-3/16 in
  • Overall Diameter
    1.250 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-5/8 in

G30A

Price Range
$2.8686 - $0.2166

Stock Levels
1694 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-5/8 in
  • Overall Diameter
    1.750 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/16 in

G3A

Price Range
$0.8745 - $0.0701

Stock Levels
6612 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/16 in
  • Overall Diameter
    0.500 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-3/8 in Threaded Height 10.5 mm | 0.413 in

12654A

Price Range
$9.1415 - $0.7323

Stock Levels
6013 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-3/8 in
  • Threaded Height
    0.413 in