| Quantity | Unit price |
|---|---|
| 1 - 249 | $1.6209 |
| 250 - 499 | $0.8115 |
| 500 - 2499 | $0.3242 |
| 2500 - 2999 | $0.1442 |
| 3000 - 26999 | $0.1442 |
| 27000 + | $0.1298 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Fitting Style | Threaded |
|---|---|
| Full Material | Low Density Polyethylene |
| Colour | Blue |
| Compatible Thread Sizes (All) | 1-1/16 in |
| Overall Diameter | 1.125 in |
| Overall Diameter | 28.6 mm |
| Overall Height | 20.7 mm |
| Overall Height | 0.813 in |
| Pitch/TPI | 14 TPI |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue