Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Thread Sizes (All) | Overall Height | View |
---|---|---|---|---|---|
$0.1035 - $1.2896 | 2500 In stock |
3/4 in
|
0.906 in
23 mm
|
||
$0.1293 - $1.6115 | 7720 In stock |
1-1/16-12
|
0.813 in
20.7 mm
|
||
$0.0927 - $1.1591 | 4610 In stock |
5/8-24
|
0.375 in
9.5 mm
|
||
$0.0701 - $0.8745 | 7114 In stock |
7/16 in
|
0.313 in
8 mm
|
||
$0.6179 - $7.719 | 15100 In stock |
1-3/16-12
|
0.752 in
19.1 mm
|
||
$0.912 - $11.3571 | 1198 In stock |
1-5/8-12
|
0.866 in
22 mm
|
||
$0.1089 - $1.3598 | 12496 In stock |
7/8-14
|
0.719 in
18.3 mm
|
||
$0.0783 - $0.9749 | 5671 In stock |
1/2 in
|
0.500 in
12.7 mm
|
||
$0.2168 - $2.7053 | 13500 In stock |
3/8-24
|
0.327 in
8.3 mm
|
||
$1.0146 - $12.6861 | 900 In stock |
1-7/8-12
|
0.984 in
25 mm
|
||
$0.1241 - $0.6903 | 13500 In stock |
7/8 in
|
0.500 in
12.7 mm
|
||
$0.0989 - $1.236 | 21814 In stock |
3/4 in
|
0.625 in
15.9 mm
|
||
$0.119 - $1.4832 | 2920 In stock |
1.000 in
|
0.781 in
19.8 mm
|
||
$0.2166 - $2.8686 | 754 In stock |
1-5/8 in
|
0.906 in
23 mm
|
||
$0.6812 - $8.5352 | Request the lead time here |
1-5/16-12
|
0.874 in
22.2 mm
|
||
$0.0783 - $0.9749 | 7142 In stock |
1/2 in
|
0.875 in
22.2 mm
|
||
$0.2661 - $3.3347 | 12661 In stock |
1/2-20
|
0.531 in
13.5 mm
|
||
$0.2315 - $2.8919 | 10253 In stock |
7/16-24
|
0.539 in
13.7 mm
|
||
$0.4713 - $5.8767 | 4402 In stock |
7/8-14
|
0.795 in
20.2 mm
|
||
$0.0867 - $1.0799 | 5851 In stock |
5/8-18
|
0.813 in
20.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue