Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|
| $0.0927 - $1.1591 | 4610 In stock |
5/8 in
|
0.375 in
9.5 mm
|
||
| $0.1241 - $0.6903 | 13450 In stock |
7/8 in
|
0.500 in
12.7 mm
|
||
| $0.0689 - $0.8604 | 13893 In stock |
7/16 in
|
0.500 in
12.7 mm
|
||
| $0.1148 - $1.4321 | 13318 In stock |
7/8 in
|
1.000 in
25.4 mm
|
||
| $0.119 - $1.4832 | 2533 In stock |
1.000 in
|
0.781 in
19.8 mm
|
||
| $0.1209 - $1.5111 | Request the lead time here |
7/8 in
|
0.437 in
11.1 mm
|
||
| $0.1293 - $1.6115 | 6598 In stock |
1-1/16 in
|
0.813 in
20.7 mm
|
||
| $0.1629 - $2.0382 | 3500 In stock |
1-1/4 in
|
0.469 in
11.9 mm
|
||
| $0.8514 - $10.6107 | 11387 In stock |
1-7/16 in
|
0.854 in
21.7 mm
|
||
| $0.0783 - $0.9749 | 7142 In stock |
1/2 in
|
0.875 in
22.2 mm
|
||
| $0.6179 - $7.719 | 6297 In stock |
1-3/16 in
|
0.752 in
19.1 mm
|
||
| $0.0867 - $1.0799 | 4851 In stock |
5/8 in
|
0.813 in
20.7 mm
|
||
| $0.105 - $1.3109 | 5947 In stock |
3/4 in
|
0.437 in
11.1 mm
|
||
| $0.0668 - $0.8304 | 871 In stock |
3/8 in
|
0.469 in
11.9 mm
|
||
| $0.1298 - $1.6209 | 2000 In stock |
1-1/16 in
|
0.813 in
20.7 mm
|
||
| $0.159 - $2.1011 | 4459 In stock |
1-5/16 in
|
0.875 in
22.2 mm
|
||
| $0.1536 - $1.9193 | 2117 In stock |
1-3/16 in
|
0.937 in
23.8 mm
|
||
| $0.2166 - $2.8686 | 1694 In stock |
1-5/8 in
|
0.906 in
23 mm
|
||
| $0.0701 - $0.8745 | 6612 In stock |
7/16 in
|
0.313 in
8 mm
|
||
| $0.7323 - $9.1415 | 6013 In stock |
1-3/8 in
|
0.965 in
24.5 mm