| Quantity | Unit price |
|---|---|
| 25 - 499 | $2.2833 |
| 500 - 1249 | $0.9368 |
| 1250 - 6249 | $0.4152 |
| 6250 + | $0.3737 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Full Material | Low Density Polyethylene |
|---|---|
| Colour | Red |
| Compatible Thread Sizes (All) | 13/16 in |
| Threaded Height | 0.366 in |
| Threaded Height | 9.3 mm |
| Overall Diameter | 0.917 in |
| Overall Diameter | 23.3 mm |
| Overall Height | 0.602 in |
| Overall Height | 15.3 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue