Menu Search

Terminal Insulators

In stock

Terminal Insulators stop the flow of electricity at the end of your cables. Manufactured in plastic they are non-conductive and protect wiring terminals.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Overall Length Type View
$0.4565 - $0.5634 2000 In stock
1.563 in
Base
$0.1887 - $0.233 Request the lead time here
1.562 in
TO-3
$0.1887 - $0.233 Request the lead time here
1.260 in
TO-66
$0.7599 - $0.8277 Request the lead time here
1.280 in
TO-66
$0.4083 - $0.5042 5000 In stock
1.280 in
TO-66
$0.5459 - $0.6741 1000 In stock
TO-3
$0.1887 - $0.233 Request the lead time here
1.562 in
TO-3
$0.1887 - $0.233 Request the lead time here
1.280 in
TO-66
$0.1662 - $0.1995 Request the lead time here
0.512 in
Quick Fit Straight
$0.2135 - $0.2561 Request the lead time here
0.906 in
Quick Fit Straight
$0.2555 - $0.2907 3500 In stock
0.63 in
Cover
$0.2757 - $0.3135 1000 In stock
0.76 in
Cover
$0.2715 - $0.3254 Request the lead time here
1.299 in
Quick Fit Straight
$0.4808 - $0.5766 Request the lead time here
0.969 in
Quick Fit Straight
$0.2105 - $0.2393 17000 In stock
0.606 in
Insulator
$0.6039 - $0.6861 2000 In stock
0.752 in
Insulator
$0.2535 - $0.288 12000 In stock
0.697 in
Insulator
$0.2075 - $0.2562 Request the lead time here
1.280 in
TO-66
$0.2135 - $0.2561 1000 In stock
0.906 in
Quick Fit Straight
$0.2774 - $0.3327 2000 In stock
1.339 in
Quick Fit Straight
  • of 2
Transistor Insulator 39.7 mm 15.7 mm Natural Glass-Filled Polyester

18PTI1HDWOB

Price Range
$0.5634 - $0.4565

Stock Levels
2000 In stock
Attributes
  • Overall Length
    1.563 in
  • Colour
    Natural
  • Full Material
    Glass Filled Polyester
  • Material
    Glass-Filled Polyester
  • Style
    2
Transistor Insulator - Natural, Nylon 6/6, , Operating Temperature Range -40 - 85 °C | -40 - 185 °F

19PTI1

Price Range
$0.233 - $0.1887

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.562 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Type
    TO-3
Transistor Insulator - Natural, Nylon 6/6, , Operating Temperature Range -40 - 85 °C | -40 - 185 °F

18PTI2WOB

Price Range
$0.233 - $0.1887

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.260 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Type
    TO-66
Transistor Insulator - Natural, 30% Glass Filled Polyester, , Operating Temperature Range -30 - 85 °C | -22 - 185 °F

20PTI2HD

Price Range
$0.8277 - $0.7599

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.280 in
  • Colour
    Natural
  • Full Material
    30% Glass Filled Polyester
  • Material
    30% Glass Filled Polyester
  • Type
    TO-66
Transistor Insulator - Natural, 30% Glass Filled Polyester, , Operating Temperature Range -30 - 85 °C | -22 - 185 °F

18PTI2HDWOB

Price Range
$0.5042 - $0.4083

Stock Levels
5000 In stock
Attributes
  • Overall Length
    1.280 in
  • Colour
    Natural
  • Full Material
    30% Glass Filled Polyester
  • Material
    30% Glass Filled Polyester
  • Type
    TO-66
Transistor Insulator - Natural, 30% Glass Filled Polyester, , Operating Temperature Range -30 - 85 °C | -22 - 185 °F

20PTI1HD

Price Range
$0.6741 - $0.5459

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    30% Glass Filled Polyester
  • Material
    30% Glass Filled Polyester
  • Type
    TO-3
  • Material Flammability Standard
    UL94 V-2
Transistor Insulator - Natural, Nylon 6/6, , Operating Temperature Range -40 - 85 °C | -40 - 185 °F

18PTI1WOB

Price Range
$0.233 - $0.1887

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.562 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Type
    TO-3
Transistor Insulator - Natural, Nylon 6/6, , Operating Temperature Range -40 - 85 °C | -40 - 185 °F

19PTI2

Price Range
$0.233 - $0.1887

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.280 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Type
    TO-66
Terminal Insulator 0.510 in Transparent Blue Soft PVC

224230

Price Range
$0.1995 - $0.1662

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.24 in
  • Compatible Cable Diameter Range
    0.067 - 0.114 in
  • Maximum Compatible Cable Diameter
    0.114 in
  • Overall Length
    0.512 in
  • Sleeve Diameter
    0.160 in
Terminal Insulator 0.910 in Transparent Blue Soft PVC

235830

Price Range
$0.2561 - $0.2135

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.197 in
  • Compatible Cable Diameter Range
    0.059 - 0.091 in
  • Maximum Compatible Cable Diameter
    0.091 in
  • Overall Length
    0.906 in
  • Sleeve Diameter
    0.157 in
Transistor Insulator 16.0 mm 13.0 mm White PBT

HTRTC-1

Price Range
$0.2907 - $0.2555

Stock Levels
3500 In stock
Attributes
  • Overall Length
    0.63 in
  • Colour
    White
  • Full Material
    Polybutylene Terephthalate
  • Material
    PBT
  • Type
    Cover
Transistor Insulator 19.3 mm 13.0 mm White PBT

HTRTC-1A

Price Range
$0.3135 - $0.2757

Stock Levels
1000 In stock
Attributes
  • Overall Length
    0.76 in
  • Colour
    White
  • Full Material
    Polybutylene Terephthalate
  • Material
    PBT
  • Type
    Cover
Terminal Insulator 1.300 in Transparent Blue Soft PVC

215025

Price Range
$0.3254 - $0.2715

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.24 in
  • Compatible Cable Diameter Range
    0.059 - 0.091 in
  • Maximum Compatible Cable Diameter
    0.091 in
  • Overall Length
    1.299 in
  • Sleeve Diameter
    0.161 in
Terminal Insulator 0.980 in Transparent Blue Soft PVC

238048

Price Range
$0.5766 - $0.4808

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.197 in
  • Compatible Cable Diameter Range
    0.114 - 0.189 in
  • Maximum Compatible Cable Diameter
    0.189 in
  • Overall Length
    0.969 in
  • Sleeve Diameter
    0.248 in
Transistor Insulator 15.4 mm 10.2 mm Black Nylon 6/6

IEC-TO-220-18

Price Range
$0.2393 - $0.2105

Stock Levels
17000 In stock
Attributes
  • Overall Length
    0.606 in
  • Colour
    Black
  • Full Material
    Glass Filled Nylon
  • Material
    Nylon 6/6
  • Style
    1
Transistor Insulator 19.1 mm 15.2 mm Black Nylon 6/6

IEC-TO-218-18

Price Range
$0.6861 - $0.6039

Stock Levels
2000 In stock
Attributes
  • Overall Length
    0.752 in
  • Colour
    Black
  • Full Material
    Glass Filled Nylon
  • Material
    Nylon 6/6
  • Style
    3
Transistor Insulator 17.7 mm 12.1 mm Black Nylon 6/6

IEC-TO-220V-18

Price Range
$0.288 - $0.2535

Stock Levels
12000 In stock
Attributes
  • Overall Length
    0.697 in
  • Colour
    Black
  • Full Material
    Glass Filled Nylon
  • Material
    Nylon 6/6
  • Style
    2
Transistor Insulator 1.280 in 0.310 in Black Nylon 6/6

18PTI2WOBB

Price Range
$0.2562 - $0.2075

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.280 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Type
    TO-66
Terminal Insulator 0.910 in Transparent Blue Soft PVC

235835

Price Range
$0.2561 - $0.2135

Stock Levels
1000 In stock
Attributes
  • Base Length
    0.197 in
  • Compatible Cable Diameter Range
    0.071 - 0.142 in
  • Maximum Compatible Cable Diameter
    0.142 in
  • Overall Length
    0.906 in
  • Sleeve Diameter
    0.177 in
Terminal Insulator 1.340 in Transparent Blue Soft PVC

215032

Price Range
$0.3327 - $0.2774

Stock Levels
2000 In stock
Attributes
  • Base Length
    0.28 in
  • Compatible Cable Diameter Range
    0.071 - 0.126 in
  • Maximum Compatible Cable Diameter
    0.126 in
  • Overall Length
    1.339 in
  • Sleeve Diameter
    0.181 in