Menu Search

Terminal Insulators

In stock

Terminal Insulators stop the flow of electricity at the end of your cables. Manufactured in plastic they are non-conductive and protect wiring terminals.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Overall Length Type View
248548 $0.1436 - $0.1631 Request the lead time here
0.728 in
Quick Fit Flag
$0.0675 - $0.0749 Request the lead time here
1.063 in
Standard Straight
$0.1422 - $0.1617 Request the lead time here
0.728 in
Quick Fit Flag
$0.0519 - $0.0576 Request the lead time here
0.484 in
Standard Right Angled
$0.084 - $0.0935 Request the lead time here
1.315 in
Standard Straight
$0.0675 - $0.0749 Request the lead time here
1 in
Standard Straight
$0.0878 - $0.0975 Request the lead time here
1.039 in
Standard Straight
$0.0999 - $0.111 19842 In stock
0.669 in
Standard Right Angled
$0.0726 - $0.0806 Request the lead time here
1.295 in
Standard Straight
$0.7343 - $0.7997 Request the lead time here
1.280 in
TO-66
$0.3945 - $0.4871 6000 In stock
1.280 in
TO-66
$0.441 - $0.5444 2000 In stock
1.563 in
Base
$0.1823 - $0.225 Request the lead time here
1.562 in
TO-3
$0.2004 - $0.2475 Request the lead time here
1.280 in
TO-66
IEC-TO3-3-18 $0.2322 - $0.2639 1000 In stock
1.563 in
TO-3
$0.2625 - $0.3149 Request the lead time here
0.969 in
Quick Fit Straight
$0.2606 - $0.3128 Request the lead time here
0.949 in
Quick Fit Straight
$0.2063 - $0.2474 Request the lead time here
0.906 in
Quick Fit Straight
$0.2664 - $0.3029 500 In stock
0.76 in
Cover
$0.1607 - $0.1928 Request the lead time here
0.512 in
Quick Fit Straight
  • of 2
Terminal Insulator - ; Overall Length 18.5 mm | 0.728 in

248548

Price Range
$0.1631 - $0.1436

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.114 - 0.189 in
  • Maximum Compatible Cable Diameter
    0.189 in
  • Overall Length
    0.728 in
  • Sleeve Diameter
    0.189 in
  • Wall Thickness
    0.039 in
Terminal Insulator - Overall Length - 27.0 mm | 1.063 in; Soft PVC; Clear

10626

Price Range
$0.0749 - $0.0675

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.291 in
  • Inside Height
    0.299 in
  • Inside Width
    0.091 in
  • Overall Length
    1.063 in
  • Shaft Length
    1.063 in
Terminal Insulator - ; Overall Length 18.5 mm | 0.728 in

248532

Price Range
$0.1617 - $0.1422

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.071 - 0.126 in
  • Maximum Compatible Cable Diameter
    0.126 in
  • Overall Length
    0.728 in
  • Sleeve Diameter
    0.126 in
  • Wall Thickness
    0.039 in
Terminal Insulator - Overall Length - 12.3 mm | 0.484 in; Soft PVC; Clear

10262

Price Range
$0.0576 - $0.0519

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.484 in
  • Overall Length
    0.484 in
  • Shaft Length
    0.244 in
  • Colour
    Clear
  • Full Material
    Soft Polyvinyl Chloride
Terminal Insulator - Overall Length - 33.4 mm | 1.315 in; Soft PVC; Clear

10631

Price Range
$0.0935 - $0.084

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.406 in
  • Inside Height
    0.406 in
  • Inside Width
    0.157 in
  • Overall Length
    1.315 in
  • Shaft Length
    1.315 in
Terminal Insulator - Overall Length - 25.4 mm | 1 in; Soft PVC; Clear

10490

Price Range
$0.0749 - $0.0675

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.291 in
  • Inside Height
    0.291 in
  • Inside Width
    0.079 in
  • Overall Length
    1 in
  • Shaft Length
    1 in
Terminal Insulator - Overall Length - 26.4 mm | 1.039 in; Soft PVC; Clear

10789

Price Range
$0.0975 - $0.0878

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.303 in
  • Inside Height
    0.303 in
  • Inside Width
    0.091 in
  • Overall Length
    1.039 in
  • Shaft Length
    1.039 in
Terminal Insulator - Overall Length - 17.0 mm | 0.669 in; Soft PVC; Clear

10623

Price Range
$0.111 - $0.0999

Stock Levels
19842 In stock
Attributes
  • Base Length
    0.346 in
  • Overall Length
    0.669 in
  • Shaft Length
    0.563 in
  • Colour
    Clear
  • Full Material
    Soft Polyvinyl Chloride
Terminal Insulator - Overall Length - 32.9 mm | 1.295 in; Soft PVC; Clear

10973

Price Range
$0.0806 - $0.0726

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.433 in
  • Inside Height
    0.433 in
  • Inside Width
    0.126 in
  • Overall Length
    1.295 in
  • Shaft Length
    1.295 in
Transistor Insulator - Natural, 30% Glass Filled Polyester, , Operating Temperature Range -30 - 85 °C | -22 - 185 °F

20PTI2HD

Price Range
$0.7997 - $0.7343

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.280 in
  • Colour
    Natural
  • Full Material
    30% Glass Filled Polyester
  • Material
    30% Glass Filled Polyester
  • Type
    TO-66
Transistor Insulator - Natural, 30% Glass Filled Polyester, , Operating Temperature Range -30 - 85 °C | -22 - 185 °F

18PTI2HDWOB

Price Range
$0.4871 - $0.3945

Stock Levels
6000 In stock
Attributes
  • Overall Length
    1.280 in
  • Colour
    Natural
  • Full Material
    30% Glass Filled Polyester
  • Material
    30% Glass Filled Polyester
  • Type
    TO-66
Transistor Insulator 39.7 mm 15.7 mm Natural Glass-Filled Polyester

18PTI1HDWOB

Price Range
$0.5444 - $0.441

Stock Levels
2000 In stock
Attributes
  • Overall Length
    1.563 in
  • Colour
    Natural
  • Full Material
    Glass Filled Polyester
  • Material
    Glass-Filled Polyester
  • Style
    2
Transistor Insulator - Natural, Nylon 6/6, , Operating Temperature Range -40 - 85 °C | -40 - 185 °F

19PTI1

Price Range
$0.225 - $0.1823

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.562 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Type
    TO-3
Transistor Insulator 1.280 in 0.310 in Black Nylon 6/6

18PTI2WOBB

Price Range
$0.2475 - $0.2004

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.280 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Type
    TO-66
Transistor Insulator 1.563 in 0.547 in Black 33% Glass Filled Polyamide 6.6

IEC-TO3-3-18

Price Range
$0.2639 - $0.2322

Stock Levels
1000 In stock
Attributes
  • Overall Length
    1.563 in
  • Colour
    Black
  • Full Material
    Glass Filled Nylon 6/6
  • Material
    33% Glass Filled Polyamide 6.6
  • Type
    TO-3
Terminal Insulator 0.970 in Transparent Blue Soft PVC

238040

Price Range
$0.3149 - $0.2625

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.197 in
  • Compatible Cable Diameter Range
    0.091 - 0.142 in
  • Maximum Compatible Cable Diameter
    0.142 in
  • Overall Length
    0.969 in
  • Sleeve Diameter
    0.201 in
Terminal Insulator 0.950 in Transparent Blue Soft PVC

238035

Price Range
$0.3128 - $0.2606

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.197 in
  • Compatible Cable Diameter Range
    0.071 - 0.142 in
  • Maximum Compatible Cable Diameter
    0.142 in
  • Overall Length
    0.949 in
  • Sleeve Diameter
    0.181 in
Terminal Insulator 0.910 in Transparent Blue Soft PVC

235830

Price Range
$0.2474 - $0.2063

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.197 in
  • Compatible Cable Diameter Range
    0.059 - 0.091 in
  • Maximum Compatible Cable Diameter
    0.091 in
  • Overall Length
    0.906 in
  • Sleeve Diameter
    0.157 in
Transistor Insulator 19.3 mm 13.0 mm White PBT

HTRTC-1A

Price Range
$0.3029 - $0.2664

Stock Levels
500 In stock
Attributes
  • Overall Length
    0.76 in
  • Colour
    White
  • Full Material
    Polybutylene Terephthalate
  • Material
    PBT
  • Type
    Cover
Terminal Insulator 0.510 in Transparent Blue Soft PVC

224230

Price Range
$0.1928 - $0.1607

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.24 in
  • Compatible Cable Diameter Range
    0.067 - 0.114 in
  • Maximum Compatible Cable Diameter
    0.114 in
  • Overall Length
    0.512 in
  • Sleeve Diameter
    0.160 in