Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Outside Diameter | Minimum Inside Diameter | Maximum Outside Diameter | Maximum Inside Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.1461 - $0.1628 | 25000 In stock |
0.445 in
11.3 mm
|
0.386 in
9.8 mm
|
0.52 in
13.2 mm
|
0.457 in
11.6 mm
|
||
| $0.0623 - $0.3861 | 12682 In stock |
0.397 in
10.08 mm
|
0.328 in
8.33 mm
|
0.447 in
11.35 mm
|
0.383 in
9.73 mm
|
||
| $0.0593 - $0.3693 | 10246 In stock |
0.236 in
5.99 mm
|
0.146 in
3.71 mm
|
0.29 in
7.37 mm
|
0.245 in
6.22 mm
|
||
| $0.0615 - $0.3815 | 11811 In stock |
0.367 in
9.32 mm
|
0.298 in
7.57 mm
|
0.418 in
10.62 mm
|
0.354 in
8.99 mm
|
||
| $0.0674 - $0.42 | 5715 In stock |
0.59 in
14.99 mm
|
0.518 in
13.16 mm
|
0.659 in
16.74 mm
|
0.605 in
15.37 mm
|
||
| $0.1014 - $0.6326 | 8050 In stock |
0.867 in
22.02 mm
|
0.805 in
20.45 mm
|
0.975 in
24.77 mm
|
0.913 in
23.19 mm
|
||
| $0.1112 - $0.6953 | 9500 In stock |
0.307 in
7.8 mm
|
0.248 in
6.3 mm
|
0.374 in
9.5 mm
|
0.303 in
7.7 mm
|
||
| $0.0737 - $0.4587 | 8505 In stock |
0.53 in
13.46 mm
|
0.47 in
11.94 mm
|
0.616 in
15.65 mm
|
0.57 in
14.48 mm
|
||
| $0.086 - $0.536 | 5100 In stock |
0.755 in
19.18 mm
|
0.693 in
17.6 mm
|
0.87 in
22.1 mm
|
0.808 in
20.52 mm
|
||
| $0.1251 - $0.7818 | 1725 In stock |
1.237 in
31.42 mm
|
1.167 in
29.64 mm
|
1.382 in
35.1 mm
|
1.312 in
33.32 mm
|
||
| $0.7734 - $1.9334 | 456 In stock |
1.858 in
47.19 mm
|
1.752 in
44.5 mm
|
2.043 in
51.89 mm
|
1.917 in
48.69 mm
|
||
| $1.1925 - $7.8927 | 1822 In stock |
2.441 in
62 mm
|
2.323 in
59 mm
|
2.614 in
66.4 mm
|
2.531 in
64.3 mm
|
||
| $0.0624 - $0.389 | Request the lead time here |
0.427 in
10.85 mm
|
0.356 in
9.04 mm
|
0.475 in
12.07 mm
|
0.422 in
10.72 mm
|
||
| $1.0557 - $2.631 | 1568 In stock |
2.146 in
54.51 mm
|
2.055 in
52.2 mm
|
2.402 in
61.01 mm
|
2.323 in
59.0 mm
|
||
| $0.0629 - $0.3936 | 20027 In stock |
0.44 in
11.18 mm
|
0.375 in
9.53 mm
|
0.509 in
12.93 mm
|
0.45 in
11.43 mm
|
||
| $0.3657 - $0.8468 | 2550 In stock |
0.862 in
21.9 mm
|
0.744 in
18.9 mm
|
0.984 in
25.0 mm
|
0.866 in
22.0 mm
|
||
| $0.4629 - $1.0796 | 1000 In stock |
1.224 in
31.1 mm
|
1.173 in
29.8 mm
|
1.354 in
34.4 mm
|
1.291 in
32.8 mm
|
||
| $0.0963 - $0.6036 | 28841 In stock |
0.628 in
15.95 mm
|
0.558 in
14.17 mm
|
0.725 in
18.42 mm
|
0.667 in
16.94 mm
|
||
| $0.2087 - $0.5216 | 995 In stock |
1.73 in
43.94 mm
|
1.65 in
41.91 mm
|
1.89 in
48.01 mm
|
1.825 in
46.36 mm
|
||
| $0.2652 - $1.6511 | 1142 In stock |
0.95 in
24.13 mm
|
0.875 in
22.22 mm
|
1.02 in
25.9 mm
|
0.957 in
24.3 mm