Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | D | d2 | d3 | d4 | h | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.5053 - $8.7138 | 170 In stock |
5.071 in
128.8 mm
|
5.492 in
139.5 mm
|
5.319 in
135.1 mm
|
4.882 in
124 mm
|
5.197 in
132 mm
|
1.496 in
38 mm
|
||
| $1.52 - $8.7974 | Request the lead time here |
5.330 in
135.4 mm
|
5.882 in
149.4 mm
|
5.490 in
139.4 mm
|
5.210 in
132.3 mm
|
5.370 in
136.4 mm
|
0.910 in
23.1 mm
|
||
| $0.0666 - $0.3839 | 9710 In stock |
0.669 in
17 mm
|
0.748 in
19.0 mm
|
0.694 in
17.6 mm
|
0.613 in
15.6 mm
|
0.638 in
16.2 mm
|
0.220 in
5.6 mm
|
||
| $1.8758 - $10.8581 | 2644 In stock |
5.779 in
146.8 mm
|
6.28 in
159.5 mm
|
6.008 in
152.6 mm
|
5.622 in
142.8 mm
|
5.850 in
148.6 mm
|
1.378 in
35 mm
|
||
| $0.1307 - $0.7565 | 1763 In stock |
1.276 in
32.4 mm
|
1.382 in
35.1 mm
|
1.312 in
33.3 mm
|
1.155 in
29.3 mm
|
1.189 in
30.2 mm
|
0.560 in
14.2 mm
|
||
| $0.5135 - $1.4259 | 990 In stock |
1.440 in
36.6 mm
|
2.059 in
52.3 mm
|
1.900 in
48.3 mm
|
1.378 in
35 mm
|
1.830 in
46.5 mm
|
1.310 in
33.3 mm
|
||
| $2.7206 - $15.7496 | Request the lead time here |
6.610 in
167.9 mm
|
7.189 in
182.6 mm
|
6.710 in
170.4 mm
|
6.530 in
165.9 mm
|
6.630 in
168.4 mm
|
1.530 in
38.9 mm
|
||
| 116A | $3.2697 - $18.9279 | 251 In stock |
7.970 in
202.4 mm
|
8.382 in
212.9 mm
|
8.140 in
206.8 mm
|
7.880 in
200.2 mm
|
8.047 in
204.4 mm
|
1.031 in
26.2 mm
|
|
| $5.0007 - $5.2637 | 8 In stock |
9.950 in
252.7 mm
|
10.5 in
266.7 mm
|
10.130 in
257.3 mm
|
9.730 in
247.1 mm
|
9.909 in
251.7 mm
|
1.031 in
26.2 mm
|
||
| $0.5039 - $2.915 | 839 In stock |
2.720 in
69.1 mm
|
3.126 in
79.4 mm
|
3.000 in
76.2 mm
|
2.626 in
66.7 mm
|
2.949 in
74.9 mm
|
1.000 in
25.4 mm
|
||
| $0.6119 - $3.5406 | 739 In stock |
3.319 in
84.3 mm
|
3.626 in
92.1 mm
|
3.450 in
87.6 mm
|
3.239 in
82.3 mm
|
3.370 in
85.6 mm
|
0.500 in
12.7 mm
|
||
| $1.0646 - $1.1208 | 522 In stock |
3.626 in
92.1 mm
|
3.937 in
100.0 mm
|
3.819 in
97.0 mm
|
3.476 in
88.3 mm
|
3.701 in
94.0 mm
|
1.26 in
32.0 mm
|
||
| $0.0693 - $0.4002 | 11994 In stock |
0.579 in
14.7 mm
|
0.811 in
20.6 mm
|
0.669 in
17.0 mm
|
0.52 in
13.2 mm
|
0.606 in
15.4 mm
|
0.5 in
12.7 mm
|
||
| $1.0214 - $1.0749 | 622 In stock |
4.201 in
106.7 mm
|
4.461 in
113.3 mm
|
4.398 in
111.7 mm
|
4.228 in
107.4 mm
|
4.228 in
107.4 mm
|
1.126 in
28.6 mm
|
||
| 11064 | $0.4308 - $2.4935 | 1479 In stock |
2.681 in
68.1 mm
|
2.937 in
74.6 mm
|
2.791 in
70.9 mm
|
2.61 in
66.3 mm
|
2.728 in
69.3 mm
|
0.748 in
19.0 mm
|
|
| $0.0815 - $0.4712 | 3900 In stock |
0.677 in
17.2 mm
|
0.953 in
24.2 mm
|
0.795 in
20.2 mm
|
0.61 in
15.5 mm
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
||
| $1.1369 - $6.5796 | Request the lead time here |
4.365 in
110.9 mm
|
5 in
127.0 mm
|
4.605 in
117 mm
|
4.289 in
108.9 mm
|
4.500 in
114.3 mm
|
1.000 in
25.4 mm
|
||
| $1.0292 - $5.958 | 48 In stock |
4.215 in
107.1 mm
|
4.874 in
123.8 mm
|
4.445 in
112.9 mm
|
4.135 in
105 mm
|
4.378 in
111.2 mm
|
1.000 in
25.4 mm
|
||
| $1.2735 - $7.3721 | 148 In stock |
5.180 in
131.6 mm
|
5.882 in
149.4 mm
|
5.360 in
136.1 mm
|
5.110 in
129.8 mm
|
5.290 in
134.4 mm
|
1.030 in
26.2 mm
|
||
| $0.0582 - $0.3356 | 4998 In stock |
0.500 in
12.7 mm
|
6.13 in
155.7 mm
|
0.576 in
14.6 mm
|
0.440 in
11.2 mm
|
0.516 in
13.1 mm
|
0.470 in
11.9 mm