Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | D | d2 | d3 | d4 | h | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.4331 - $2.5046 | 1100 In stock |
2.457 in
62.4 mm
|
2.874 in
73.0 mm
|
2.750 in
69.9 mm
|
2.392 in
60.8 mm
|
2.685 in
68.2 mm
|
1.000 in
25.4 mm
|
||
| $0.5039 - $2.915 | 839 In stock |
2.720 in
69.1 mm
|
3.126 in
79.4 mm
|
3.000 in
76.2 mm
|
2.626 in
66.7 mm
|
2.949 in
74.9 mm
|
1.000 in
25.4 mm
|
||
| $0.6119 - $3.5406 | 739 In stock |
3.319 in
84.3 mm
|
3.626 in
92.1 mm
|
3.450 in
87.6 mm
|
3.239 in
82.3 mm
|
3.370 in
85.6 mm
|
0.500 in
12.7 mm
|
||
| $0.855 - $4.949 | 2712 In stock |
3.915 in
99.4 mm
|
4.374 in
111.1 mm
|
4.070 in
103.4 mm
|
3.810 in
96.8 mm
|
3.976 in
101 mm
|
0.781 in
19.8 mm
|
||
| $0.0519 - $0.2988 | 78637 In stock |
0.240 in
6.1 mm
|
0.375 in
9.53 mm
|
.302 in
7.7 mm
|
0.175 in
4.4 mm
|
0.240 in
6.1 mm
|
0.375 in
9.5 mm
|
||
| $1.6013 - $9.2696 | Request the lead time here |
5.470 in
138.9 mm
|
6.13 in
155.7 mm
|
5.620 in
142.7 mm
|
5.390 in
136.9 mm
|
5.539 in
140.7 mm
|
1.000 in
25.4 mm
|
||
| $0.2934 - $1.697 | 2965 In stock |
2.020 in
51.3 mm
|
2.591 in
65.8 mm
|
2.100 in
53.3 mm
|
2.060 in
52.3 mm
|
2.138 in
54.3 mm
|
0.380 in
9.7 mm
|
||
| $1.331 - $7.704 | 250 In stock |
4.910 in
124.7 mm
|
5.5 in
139.7 mm
|
5.090 in
129.3 mm
|
4.830 in
122.7 mm
|
5.008 in
127.2 mm
|
1.030 in
26.2 mm
|
||
| $3.9494 - $22.8636 | 30 In stock |
8.400 in
213.4 mm
|
9 in
228.6 mm
|
8.600 in
218.4 mm
|
8.300 in
210.8 mm
|
8.500 in
215.9 mm
|
1.406 in
35.7 mm
|
||
| $0.1068 - $0.6164 | 9018 In stock |
1.094 in
27.8 mm
|
1.375 in
34.93 mm
|
1.215 in
30.9 mm
|
1.031 in
26.2 mm
|
1.150 in
29.2 mm
|
0.750 in
19.1 mm
|
||
| $0.7935 - $4.5936 | 250 In stock |
3.800 in
96.5 mm
|
4.5 in
114.3 mm
|
3.900 in
99.1 mm
|
3.600 in
91.4 mm
|
3.673 in
93.3 mm
|
0.438 in
11.1 mm
|
||
| $3.8357 - $22.2053 | 80 In stock |
8.505 in
216 mm
|
9.508 in
241.5 mm
|
8.803 in
223.6 mm
|
8.386 in
213 mm
|
8.780 in
223 mm
|
1.145 in
29.1 mm