Menu Search

Tapered Caps & Plugs - Standard

In stock

Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.

  • Material: LDPE
  • Colour: Blue, Red, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
272 results
Product SKUs information
Item Code Price range Availability d1 D d2 d3 d4 h View
092A $0.855 - $4.949 4124 In stock
3.915 in
4.374 in
4.070 in
3.810 in
3.976 in
0.781 in
$1.6013 - $9.2696 280 In stock
5.470 in
6.13 in
5.620 in
5.390 in
5.539 in
1.000 in
035A $0.1041 - $0.6024 20198 In stock
0.895 in
1.157 in
1.040 in
0.832 in
0.972 in
0.750 in
$0.1247 - $0.7217 15323 In stock
1.110 in
1.516 in
1.225 in
1.038 in
1.177 in
0.750 in
$0.1239 - $0.7169 7319 In stock
1.291 in
1.5 in
1.362 in
1.227 in
1.299 in
0.750 in
053A $0.1382 - $0.80 22476 In stock
1.450 in
1.748 in
1.600 in
1.385 in
1.531 in
0.750 in
$0.2226 - $1.2878 28462 In stock
1.735 in
2.031 in
1.870 in
1.675 in
1.819 in
0.750 in
$0.273 - $1.5804 6075 In stock
1.902 in
2.248 in
2.085 in
1.839 in
2.012 in
1.000 in
$0.2013 - $1.1649 2100 In stock
1.606 in
1.937 in
1.750 in
1.568 in
1.685 in
0.750 in
066A $0.2934 - $1.697 5333 In stock
2.062 in
2.437 in
2.253 in
2.000 in
2.173 in
1.031 in
$0.3641 - $2.1068 6244 In stock
2.300 in
2.626 in
2.485 in
2.235 in
2.398 in
1.000 in
$0.4331 - $2.5046 9089 In stock
2.457 in
2.874 in
2.750 in
2.392 in
2.685 in
1.000 in
$2.2833 - $13.2167 127 In stock
6.400 in
6.941 in
6.560 in
6.330 in
6.476 in
0.900 in
$0.6179 - $3.5759 3555 In stock
3.090 in
3.5 in
3.365 in
3.005 in
3.283 in
1.000 in
$0.7506 - $4.3449 1520 In stock
3.675 in
4 in
3.800 in
3.605 in
3.728 in
0.750 in
$0.3327 - $1.9259 1600 In stock
2.156 in
2.626 in
2.355 in
2.084 in
2.287 in
1.000 in
$0.3641 - $2.1068 869 In stock
2.300 in
2.626 in
2.485 in
2.235 in
2.398 in
1.000 in
$0.0731 - $0.4221 23512 In stock
0.750 in
0.858 in
0.805 in
0.688 in
0.740 in
0.190 in
$0.092 - $0.5306 11000 In stock
0.802 in
1.094 in
0.910 in
0.725 in
0.843 in
0.750 in
$1.8758 - $10.8581 2644 In stock
5.779 in
6.28 in
6.008 in
5.622 in
5.850 in
1.378 in
  • of 14
Tapered Cap - Inside Diameter Range 96.8 - 101.1 mm | 3.810 - 3.980 in ; Outside Diameter Range 99.4 - 103.4 mm | 3.915 - 4.070 in

092A

Price Range
$4.949 - $0.855

Stock Levels
4124 In stock
Attributes
  • D
    4.374 in
  • d1
    3.915 in
  • d2
    4.070 in
  • d3
    3.810 in
  • d4
    3.976 in
Tapered Cap - Inside Diameter Range 136.9 - 140.7 mm | 5.390 - 5.540 in ; Outside Diameter Range 138.9 - 142.7 mm | 5.470 - 5.620 in

101A

Price Range
$9.2696 - $1.6013

Stock Levels
280 In stock
Attributes
  • D
    6.13 in
  • d1
    5.470 in
  • d2
    5.620 in
  • d3
    5.390 in
  • d4
    5.539 in
Tapered Cap - Inside Diameter Range 21.1 - 24.8 mm | 0.832 - 0.975 in ; Outside Diameter Range 22.7 - 26.4 mm | 0.895 - 1.040 in

035A

Price Range
$0.6024 - $0.1041

Stock Levels
20198 In stock
Attributes
  • D
    1.157 in
  • d1
    0.895 in
  • d2
    1.040 in
  • d3
    0.832 in
  • d4
    0.972 in
Tapered Cap - Inside Diameter Range 26.4 - 30 mm | 1.038 - 1.180 in ; Outside Diameter Range 28.2 - 31.1 mm | 1.110 - 1.225 in

042A

Price Range
$0.7217 - $0.1247

Stock Levels
15323 In stock
Attributes
  • D
    1.516 in
  • d1
    1.110 in
  • d2
    1.225 in
  • d3
    1.038 in
  • d4
    1.177 in
Tapered Cap - Inside Diameter Range 31.2 - 33 mm | 1.227 - 1.300 in ; Outside Diameter Range 32.8 - 34.6 mm | 1.291 - 1.362 in

047A

Price Range
$0.7169 - $0.1239

Stock Levels
7319 In stock
Attributes
  • D
    1.5 in
  • d1
    1.291 in
  • d2
    1.362 in
  • d3
    1.227 in
  • d4
    1.299 in
Tapered Cap - Inside Diameter Range 35.2 - 39 mm | 1.385 - 1.535 in ; Outside Diameter Range 36.8 - 40.6 mm | 1.450 - 1.600 in

053A

Price Range
$0.80 - $0.1382

Stock Levels
22476 In stock
Attributes
  • D
    1.748 in
  • d1
    1.450 in
  • d2
    1.600 in
  • d3
    1.385 in
  • d4
    1.531 in
Tapered Cap - Inside Diameter Range 42.5 - 46.2 mm | 1.675 - 1.820 in ; Outside Diameter Range 44.1 - 47.5 mm | 1.735 - 1.870 in

057A

Price Range
$1.2878 - $0.2226

Stock Levels
28462 In stock
Attributes
  • D
    2.031 in
  • d1
    1.735 in
  • d2
    1.870 in
  • d3
    1.675 in
  • d4
    1.819 in
Tapered Cap - Inside Diameter Range 46.7 - 51.2 mm | 1.839 - 2.015 in ; Outside Diameter Range 48.3 - 53 mm | 1.902 - 2.085 in

062A

Price Range
$1.5804 - $0.273

Stock Levels
6075 In stock
Attributes
  • D
    2.248 in
  • d1
    1.902 in
  • d2
    2.085 in
  • d3
    1.839 in
  • d4
    2.012 in
Tapered Cap - Inside Diameter Range 39.8 - 42.8 mm | 1.568 - 1.685 in ; Outside Diameter Range 40.8 - 44.5 mm | 1.606 - 1.750 in

056A

Price Range
$1.1649 - $0.2013

Stock Levels
2100 In stock
Attributes
  • D
    1.937 in
  • d1
    1.606 in
  • d2
    1.750 in
  • d3
    1.568 in
  • d4
    1.685 in
Tapered Cap - Inside Diameter Range 50.8 - 55.2 mm | 2.000 - 2.175 in ; Outside Diameter Range 52.4 - 57.2 mm | 2.062 - 2.253 in

066A

Price Range
$1.697 - $0.2934

Stock Levels
5333 In stock
Attributes
  • D
    2.437 in
  • d1
    2.062 in
  • d2
    2.253 in
  • d3
    2.000 in
  • d4
    2.173 in
Tapered Cap - Inside Diameter Range 56.8 - 61 mm | 2.235 - 2.400 in ; Outside Diameter Range 58.4 - 63.1 mm | 2.300 - 2.485 in

071A

Price Range
$2.1068 - $0.3641

Stock Levels
6244 In stock
Attributes
  • D
    2.626 in
  • d1
    2.300 in
  • d2
    2.485 in
  • d3
    2.235 in
  • d4
    2.398 in
Tapered Cap - Inside Diameter Range 60.8 - 68.2 mm | 2.392 - 2.685 in ; Outside Diameter Range 62.4 - 69.9 mm | 2.457 - 2.750 in

076A

Price Range
$2.5046 - $0.4331

Stock Levels
9089 In stock
Attributes
  • D
    2.874 in
  • d1
    2.457 in
  • d2
    2.750 in
  • d3
    2.392 in
  • d4
    2.685 in
Tapered Cap - Inside Diameter Range 160.8 - 164.6 mm | 6.330 - 6.480 in ; Outside Diameter Range 162.6 - 166.6 mm | 6.400 - 6.560 in

106A

Price Range
$13.2167 - $2.2833

Stock Levels
127 In stock
Attributes
  • D
    6.941 in
  • d1
    6.400 in
  • d2
    6.560 in
  • d3
    6.330 in
  • d4
    6.476 in
Tapered Cap - Inside Diameter Range 76.3 - 83.4 mm | 3.005 - 3.285 in ; Outside Diameter Range 78.5 - 85.5 mm | 3.090 - 3.365 in

086A

Price Range
$3.5759 - $0.6179

Stock Levels
3555 In stock
Attributes
  • D
    3.5 in
  • d1
    3.090 in
  • d2
    3.365 in
  • d3
    3.005 in
  • d4
    3.283 in
Tapered Cap - Inside Diameter Range 91.6 - 94.7 mm | 3.605 - 3.730 in ; Outside Diameter Range 93.3 - 96.5 mm | 3.675 - 3.800 in

090A

Price Range
$4.3449 - $0.7506

Stock Levels
1520 In stock
Attributes
  • D
    4 in
  • d1
    3.675 in
  • d2
    3.800 in
  • d3
    3.605 in
  • d4
    3.728 in
Tapered Cap - Inside Diameter Range 52.9 - 58.1 mm | 2.084 - 2.288 in ; Outside Diameter Range 54.8 - 59.8 mm | 2.156 - 2.355 in

067B

Price Range
$1.9259 - $0.3327

Stock Levels
1600 In stock
Attributes
  • D
    2.626 in
  • d1
    2.156 in
  • d2
    2.355 in
  • d3
    2.084 in
  • d4
    2.287 in
Tapered Cap - Inside Diameter Range 56.8 - 61 mm | 2.235 - 2.400 in ; Outside Diameter Range 58.4 - 63.1 mm | 2.300 - 2.485 in

071C

Price Range
$2.1068 - $0.3641

Stock Levels
869 In stock
Attributes
  • D
    2.626 in
  • d1
    2.300 in
  • d2
    2.485 in
  • d3
    2.235 in
  • d4
    2.398 in
Tapered Cap - Inside Diameter Range 17.5 - 18.9 mm | 0.688 - 0.743 in ; Outside Diameter Range 19.1 - 20.4 mm | 0.750 - 0.805 in

024A

Price Range
$0.4221 - $0.0731

Stock Levels
23512 In stock
Attributes
  • D
    0.858 in
  • d1
    0.750 in
  • d2
    0.805 in
  • d3
    0.688 in
  • d4
    0.740 in
Tapered Cap - Inside Diameter Range 17.8 - 21.5 mm | 0.701 - 0.846 in ; Outside Diameter Range 19.5 - 22.4 mm | 0.768 - 0.882 in

028D

Price Range
$0.5306 - $0.092

Stock Levels
11000 In stock
Attributes
  • D
    1.094 in
  • d1
    0.802 in
  • d2
    0.910 in
  • d3
    0.725 in
  • d4
    0.843 in
Tapered Cap - Inside Diameter Range 142.8 - 148.6 mm | 5.622 - 5.850 in ; Outside Diameter Range 146.8 - 152.6 mm | 5.779 - 6.008 in

103AA

Price Range
$10.8581 - $1.8758

Stock Levels
2644 In stock
Attributes
  • D
    6.28 in
  • d1
    5.779 in
  • d2
    6.008 in
  • d3
    5.622 in
  • d4
    5.850 in