Menu Search

Support Hooks

In stock

Support Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.

This range of support hooks can be used multiple times, making them highly economical. The 'C' shaped design is ideal for wider parts, including those with varying thickness. Available in a wide range of lengths to suit your project needs.

  • Materials: Cold Drawn Spring Steel

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
90 results
Product SKUs information
Item Code Price range Availability Shape Hook Length Wire Diameter Holding Capacity View
$0.5705 - $0.712 960 In stock
CV Shaped
$0.6742 - $0.8398 1000 In stock
CV Shaped
$0.4666 - $0.5789 4000 In stock
CV Shaped
$0.3287 - $0.4124 3997 In stock
CV Shaped
$0.3347 - $0.4186 500 In stock
CV Shaped
$0.6109 - $0.7652 4000 In stock
CV Shaped
$0.1771 - $0.2214 4000 In stock
CV Shaped
$0.1903 - $0.2382 3000 In stock
CV Shaped
$0.2912 - $0.3653 4000 In stock
CV Shaped
$0.1156 - $0.1442 4000 In stock
CV Shaped
  • of 5
CV Shaped Round Wire Hooks - Wire Diameter - 4.6 mm | 0.181 in;Hook Length - 254.0 mm | 10 in

HCV10180A

Price Range
$0.712 - $0.5705

Stock Levels
960 In stock
Attributes
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
  • Shape
    CV Shaped
CV Shaped Round Wire Hooks - Wire Diameter - 3.0 mm | 0.118 in;Hook Length - 381.0 mm | 15 in

HCV15120A

Price Range
$0.8398 - $0.6742

Stock Levels
1000 In stock
Attributes
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
  • Shape
    CV Shaped
CV Shaped Round Wire Hooks - Wire Diameter - 1.9 mm | 0.075 in;Hook Length - 381.0 mm | 15 in

HCV15076A

Price Range
$0.5789 - $0.4666

Stock Levels
4000 In stock
Attributes
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
  • Shape
    CV Shaped
CV Shaped Round Wire Hooks - Wire Diameter - 3.0 mm | 0.118 in;Hook Length - 254.0 mm | 10 in

HCV10120A

Price Range
$0.4124 - $0.3287

Stock Levels
3997 In stock
Attributes
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
  • Shape
    CV Shaped
CV Shaped Round Wire Hooks - Wire Diameter - 3.0 mm | 0.118 in;Hook Length - 304.8 mm | 12 in

HCV12120A

Price Range
$0.4186 - $0.3347

Stock Levels
500 In stock
Attributes
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
  • Shape
    CV Shaped
CV Shaped Round Wire Hooks - Wire Diameter - 3.0 mm | 0.118 in;Hook Length - 152.4 mm | 6 in

HCV6180A

Price Range
$0.7652 - $0.6109

Stock Levels
4000 In stock
Attributes
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
  • Shape
    CV Shaped
CV Shaped Round Wire Hooks - Wire Diameter - 3.0 mm | 0.118 in;Hook Length - 152.4 mm | 6 in

HCV6120A

Price Range
$0.2214 - $0.1771

Stock Levels
4000 In stock
Attributes
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
  • Shape
    CV Shaped
CV Shaped Round Wire Hooks - Wire Diameter - 1.9 mm | 0.075 in;Hook Length - 304.8 mm | 12 in

HCV12076A

Price Range
$0.2382 - $0.1903

Stock Levels
3000 In stock
Attributes
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
  • Shape
    CV Shaped
CV Shaped Round Wire Hooks - Wire Diameter - 4.6 mm | 0.181 in;Hook Length - 101.6 mm | 4 in

HCV4180A

Price Range
$0.3653 - $0.2912

Stock Levels
4000 In stock
Attributes
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
  • Shape
    CV Shaped
CV Shaped Round Wire Hooks - Wire Diameter - 1.9 mm | 0.075 in;Hook Length - 152.4 mm | 6 in

HCV6076A

Price Range
$0.1442 - $0.1156

Stock Levels
4000 In stock
Attributes
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
  • Shape
    CV Shaped