Menu Search

Support Hooks

In stock

Support Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.

This range of support hooks can be used multiple times, making them highly economical. The 'C' shaped design is ideal for wider parts, including those with varying thickness. Available in a wide range of lengths to suit your project needs.

  • Materials: Cold Drawn Spring Steel

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
90 results
Product SKUs information
Item Code Price range Availability Shape Hook Length Wire Diameter Holding Capacity View
960 In stock
CV Shaped
$0.6977 - $0.8691 1000 In stock
CV Shaped
$0.4829 - $0.5991 4000 In stock
CV Shaped
$0.0647 - $0.0809 18000 In stock
V Shaped
3.000 in
0.076 in
20.0 lb
$0.1241 - $0.1553 15000 In stock
V Shaped
4.000 in
0.120 in
40.0 lb
$0.117 - $0.1472 5000 In stock
V Shaped
6.000 in
0.076 in
20.0 lb
$0.3015 - $0.378 Request the lead time here
V Shaped
12.000 in
0.120 in
40.0 lb
$0.0795 - $0.0987 10000 In stock
V Shaped
2.000 in
0.076 in
20.0 lb
HV4076A $0.0761 - $0.0953 31500 In stock
V Shaped
4.000 in
0.076 in
20.0 lb
$0.1335 - $0.1671 8500 In stock
V Shaped
8.000 in
0.076 in
20.0 lb
$0.278 - $0.3474 3299 In stock
V Shaped
10.000 in
0.120 in
40.0 lb
$0.1911 - $0.2391 1000 In stock
V Shaped
12.000 in
0.076 in
20.0 lb
$0.1808 - $0.2261 7513 In stock
V Shaped
10.000 in
0.076 in
20.0 lb
$0.039 - $0.0485 187000 In stock
V Shaped
2.000 in
0.044 in
4.0 lb
$0.5516 - $0.6881 2000 In stock
V Shaped
15.000 in
0.120 in
40.0 lb
$0.0809 - $0.1008 72000 In stock
V Shaped
2.000 in
0.062 in
8.0 lb
$0.0656 - $0.0822 51500 In stock
V Shaped
4.000 in
0.062 in
8.0 lb
$0.1455 - $0.182 76000 In stock
V Shaped
6.000 in
0.044 in
4.0 lb
$0.2057 - $0.257 1990 In stock
V Shaped
8.000 in
0.120 in
40.0 lb
$0.501 - $0.6297 2000 In stock
V Shaped
10.000 in
0.180 in
80.0 lb
  • of 5
CV Shaped Round Wire Hooks - Wire Diameter - 4.6 mm | 0.181 in;Hook Length - 254.0 mm | 10 in

HCV10180A


Stock Levels
960 In stock
Attributes
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
  • Shape
    CV Shaped
CV Shaped Round Wire Hooks - Wire Diameter - 3.0 mm | 0.118 in;Hook Length - 381.0 mm | 15 in

HCV15120A

Price Range
$0.8691 - $0.6977

Stock Levels
1000 In stock
Attributes
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
  • Shape
    CV Shaped
CV Shaped Round Wire Hooks - Wire Diameter - 1.9 mm | 0.075 in;Hook Length - 381.0 mm | 15 in

HCV15076A

Price Range
$0.5991 - $0.4829

Stock Levels
4000 In stock
Attributes
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
  • Shape
    CV Shaped
V Shaped Round Wire Hook - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 76.2 mm | 3.000 in

HV3076A

Price Range
$0.0809 - $0.0647

Stock Levels
18000 In stock
Attributes
  • Holding Capacity
    20.0 lb
  • Hook Length
    3.000 in
  • Wire Diameter
    0.076 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 3 mm | 0.120 in;Hook Length - 101.6 mm | 4.000 in

HV4120A

Price Range
$0.1553 - $0.1241

Stock Levels
15000 In stock
Attributes
  • Holding Capacity
    40.0 lb
  • Hook Length
    4.000 in
  • Wire Diameter
    0.120 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 152.4 mm | 6.000 in

HV6076A

Price Range
$0.1472 - $0.117

Stock Levels
5000 In stock
Attributes
  • Holding Capacity
    20.0 lb
  • Hook Length
    6.000 in
  • Wire Diameter
    0.076 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 3 mm | 0.120 in;Hook Length - 304.8 mm | 12.000 in

HV12120A

Price Range
$0.378 - $0.3015

Stock Levels
Request the lead time here
Attributes
  • Holding Capacity
    40.0 lb
  • Hook Length
    12.000 in
  • Wire Diameter
    0.120 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 50.8 mm | 2.000 in

HV2076A

Price Range
$0.0987 - $0.0795

Stock Levels
10000 In stock
Attributes
  • Holding Capacity
    20.0 lb
  • Hook Length
    2.000 in
  • Wire Diameter
    0.076 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 101.6 mm | 4.000 in

HV4076A

Price Range
$0.0953 - $0.0761

Stock Levels
31500 In stock
Attributes
  • Holding Capacity
    20.0 lb
  • Hook Length
    4.000 in
  • Wire Diameter
    0.076 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 203.2 mm | 8.000 in

HV8076A

Price Range
$0.1671 - $0.1335

Stock Levels
8500 In stock
Attributes
  • Holding Capacity
    20.0 lb
  • Hook Length
    8.000 in
  • Wire Diameter
    0.076 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 3 mm | 0.120 in;Hook Length - 254 mm | 10.000 in

HV10120A

Price Range
$0.3474 - $0.278

Stock Levels
3299 In stock
Attributes
  • Holding Capacity
    40.0 lb
  • Hook Length
    10.000 in
  • Wire Diameter
    0.120 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 304.8 mm | 12.000 in

HV12076A

Price Range
$0.2391 - $0.1911

Stock Levels
1000 In stock
Attributes
  • Holding Capacity
    20.0 lb
  • Hook Length
    12.000 in
  • Wire Diameter
    0.076 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 254 mm | 10.000 in

HV10076A

Price Range
$0.2261 - $0.1808

Stock Levels
7513 In stock
Attributes
  • Holding Capacity
    20.0 lb
  • Hook Length
    10.000 in
  • Wire Diameter
    0.076 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 1.1 mm | 0.044 in;Hook Length - 50.8 mm | 2.000 in

HV2044A

Price Range
$0.0485 - $0.039

Stock Levels
187000 In stock
Attributes
  • Holding Capacity
    4.0 lb
  • Hook Length
    2.000 in
  • Wire Diameter
    0.044 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 3 mm | 0.120 in;Hook Length - 381 mm | 15.000 in

HV15120A

Price Range
$0.6881 - $0.5516

Stock Levels
2000 In stock
Attributes
  • Holding Capacity
    40.0 lb
  • Hook Length
    15.000 in
  • Wire Diameter
    0.120 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 1.6 mm | 0.062 in;Hook Length - 50.8 mm | 2.000 in

HV2062A

Price Range
$0.1008 - $0.0809

Stock Levels
72000 In stock
Attributes
  • Holding Capacity
    8.0 lb
  • Hook Length
    2.000 in
  • Wire Diameter
    0.062 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 1.6 mm | 0.062 in;Hook Length - 101.6 mm | 4.000 in

HV4062A

Price Range
$0.0822 - $0.0656

Stock Levels
51500 In stock
Attributes
  • Holding Capacity
    8.0 lb
  • Hook Length
    4.000 in
  • Wire Diameter
    0.062 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 1.1 mm | 0.044 in;Hook Length - 152.4 mm | 6.000 in

HV6044A

Price Range
$0.182 - $0.1455

Stock Levels
76000 In stock
Attributes
  • Holding Capacity
    4.0 lb
  • Hook Length
    6.000 in
  • Wire Diameter
    0.044 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 3 mm | 0.120 in;Hook Length - 203.2 mm | 8.000 in

HV8120A

Price Range
$0.257 - $0.2057

Stock Levels
1990 In stock
Attributes
  • Holding Capacity
    40.0 lb
  • Hook Length
    8.000 in
  • Wire Diameter
    0.120 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 4.6 mm | 0.180 in;Hook Length - 254 mm | 10.000 in

HV10180A

Price Range
$0.6297 - $0.501

Stock Levels
2000 In stock
Attributes
  • Holding Capacity
    80.0 lb
  • Hook Length
    10.000 in
  • Wire Diameter
    0.180 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel