Support Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.
This range of support hooks can be used multiple times, making them highly economical. The 'C' shaped design is ideal for wider parts, including those with varying thickness. Available in a wide range of lengths to suit your project needs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Hook Length | Wire Diameter | Holding Capacity | View | |
|---|---|---|---|---|---|---|---|
| $0.039 - $0.0485 | 187000 In stock |
V Shaped
|
2.000 in
50.8 mm
|
0.044 in
1.1 mm
|
4.0 lb
4.0 lb
|
||
| $0.0522 - $0.0654 | 2000 In stock |
V Shaped
|
4.000 in
101.6 mm
|
0.044 in
1.1 mm
|
4.0 lb
4.0 lb
|
||
| $0.3194 - $0.4023 | 3149 In stock |
V Shaped
|
4.000 in
101.6 mm
|
0.180 in
4.6 mm
|
80.0 lb
80.0 lb
|
||
| $0.1695 - $0.2117 | 3900 In stock |
V Shaped
|
6.000 in
152.4 mm
|
0.120 in
3 mm
|
40.0 lb
40.0 lb
|
||
| $0.4208 - $0.5253 | 2000 In stock |
V Shaped
|
8.000 in
203.2 mm
|
0.180 in
4.6 mm
|
80.0 lb
80.0 lb
|
||
| $0.1911 - $0.2391 | 1000 In stock |
V Shaped
|
12.000 in
304.8 mm
|
0.076 in
1.9 mm
|
20.0 lb
20.0 lb
|
||
| $0.5516 - $0.6881 | 2000 In stock |
V Shaped
|
15.000 in
381 mm
|
0.120 in
3 mm
|
40.0 lb
40.0 lb
|
||
| $0.0809 - $0.1008 | 71000 In stock |
V Shaped
|
2.000 in
50.8 mm
|
0.062 in
1.6 mm
|
8.0 lb
8.0 lb
|
||
| $0.0656 - $0.0822 | 47500 In stock |
V Shaped
|
4.000 in
101.6 mm
|
0.062 in
1.6 mm
|
8.0 lb
8.0 lb
|
||
| $0.1455 - $0.182 | 76000 In stock |
V Shaped
|
6.000 in
152.4 mm
|
0.044 in
1.1 mm
|
4.0 lb
4.0 lb
|
||
| $0.4326 - $0.5438 | 3500 In stock |
V Shaped
|
6.000 in
152.4 mm
|
0.180 in
4.6 mm
|
80.0 lb
80.0 lb
|
||
| $0.1808 - $0.2261 | 7513 In stock |
V Shaped
|
10.000 in
254 mm
|
0.076 in
1.9 mm
|
20.0 lb
20.0 lb
|
||
| $0.3015 - $0.378 | Request the lead time here |
V Shaped
|
12.000 in
304.8 mm
|
0.120 in
3 mm
|
40.0 lb
40.0 lb
|
||
| $0.4203 - $0.5267 | 4317 In stock |
V Shaped
|
18.000 in
457.2 mm
|
0.076 in
1.9 mm
|
20.0 lb
20.0 lb
|
||
| $0.0921 - $0.1143 | 8000 In stock |
V Shaped
|
6.000 in
152.4 mm
|
0.062 in
1.6 mm
|
8.0 lb
8.0 lb
|
||
| $0.1335 - $0.1671 | 8500 In stock |
V Shaped
|
8.000 in
203.2 mm
|
0.076 in
1.9 mm
|
20.0 lb
20.0 lb
|
||
| $0.278 - $0.3474 | 3299 In stock |
V Shaped
|
10.000 in
254 mm
|
0.120 in
3 mm
|
40.0 lb
40.0 lb
|
||
| $0.5726 - $0.7125 | 750 In stock |
V Shaped
|
12.000 in
304.8 mm
|
0.180 in
4.6 mm
|
80.0 lb
80.0 lb
|
||
| $0.5814 - $0.7247 | 950 In stock |
V Shaped
|
18.000 in
457.2 mm
|
0.120 in
3 mm
|
40.0 lb
40.0 lb
|
||
| $0.0795 - $0.0987 | 10000 In stock |
V Shaped
|
2.000 in
50.8 mm
|
0.076 in
1.9 mm
|
20.0 lb
20.0 lb
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue