| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.2117 |
| 5000 - 9999 | $0.201 |
| 10000 - 14999 | $0.1908 |
| 15000 - 19999 | $0.1799 |
| 20000 + | $0.1695 |
| Holding Capacity | 40.0 lb |
|---|---|
| Holding Capacity | 40.0 lb |
| Hook Length | 152.4 mm |
| Hook Length | 6.000 in |
| Wire Diameter | 3 mm |
| Wire Diameter | 0.120 in |
| Colour | Natural |
| Full Material | Cold Drawn Spring Steel |
| Material | Spring Steel |
| Shape | V Shaped |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue