| Quantity | Unit price |
|---|---|
| 500 - 2499 | $0.5088 |
| 2500 - 4999 | $0.4835 |
| 5000 - 7499 | $0.458 |
| 7500 - 9999 | $0.4323 |
| 10000 + | $0.4061 |
| Holding Capacity | 20.0 lb |
|---|---|
| Holding Capacity | 20.0 lb |
| Hook Length | 457.2 mm |
| Hook Length | 18.000 in |
| Wire Diameter | 0.076 in |
| Wire Diameter | 1.9 mm |
| Colour | Natural |
| Full Material | Cold Drawn Spring Steel |
| Material | Spring Steel |
| Shape | V Shaped |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue