Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Leveling Feet with a Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Type | Thread Size | Mount Type | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $1.71 - $4.71 | Request the lead time here |
Rigid
|
M8
|
Threaded Insert
|
Polypropylene
|
0.984 in
25.0 mm
|
||
| $1.04 - $4.37 | Request the lead time here |
Rigid
|
M6
|
Threaded Stud
|
Polyethylene
|
0.787 in
20.0 mm
|
||
| $0.77 - $2.84 | Request the lead time here |
Rigid
|
M6
|
Threaded Stud
|
Polyethylene
|
0.787 in
20.0 mm
|
||
| $2.78 - $6.06 | Request the lead time here |
Rigid
|
M8
|
Threaded Insert
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| $1.71 - $4.71 | Request the lead time here |
Rigid
|
M8
|
Threaded Insert
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| $1.38 - $5.73 | Request the lead time here |
Rigid
|
M8
|
Threaded Stud
|
Polyethylene
|
1.26 in
32.0 mm
|
||
| $2.16 - $5.15 | Request the lead time here |
Rigid
|
M8
|
Threaded Insert
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| $14.30 - $26.70 | Request the lead time here |
Plastic Swivel
|
3/8-16
|
Threaded Stud
|
|
1.970 in
50 mm
|
||
| $20.50 - $38.50 | Request the lead time here |
Plastic Swivel
|
3/8-16
|
Threaded Stud
|
|
3.150 in
80 mm
|
||
| $29.00 - $54.20 | 28 In stock |
Plastic Swivel
|
1/2-13
|
Threaded Stud
|
|
3.940 in
100.1 mm
|
||
| $2.00 - $7.50 | 2389 In stock |
Plastic Swivel
|
5/16-18
|
Threaded Stud
|
|
0.984 in
25 mm
|
||
| $2.60 - $10.10 | 2600 In stock |
Plastic Swivel
|
3/8-16
|
Threaded Stud
|
|
0.984 in
25 mm
|
||
| $2.00 - $8.10 | 4942 In stock |
Plastic Swivel
|
3/8-16
|
Threaded Stud
|
|
1.260 in
32 mm
|
||
| $3.00 - $11.00 | 195 In stock |
Plastic Swivel
|
5/16-18
|
Threaded Stud
|
|
1.496 in
38 mm
|
||
| $3.00 - $12.40 | 4208 In stock |
Plastic Swivel
|
5/16-18
|
Threaded Stud
|
|
1.850 in
47 mm
|
||
| $3.10 - $12.40 | 281 In stock |
Plastic Swivel
|
3/8-16
|
Threaded Stud
|
|
1.850 in
47 mm
|
||
| $19.10 - $35.60 | 380 In stock |
Plain
|
1/2-13
|
Threaded Stud
|
|
2.360 in
59.9 mm
|
||
| $38.20 - $71.60 | 76 In stock |
Plastic Swivel
|
5/8-11
|
Threaded Stud
|
|
3.940 in
100.1 mm
|
||
| $2.00 - $7.10 | Request the lead time here |
Plastic Swivel
|
3/8-16
|
Threaded Stud
|
|
0.984 in
25 mm
|
||
| $2.50 - $9.20 | 4165 In stock |
Plastic Swivel
|
5/16-18
|
Threaded Stud
|
|
1.260 in
32 mm