| Quantity | Unit price |
|---|---|
| 1 - 23 | $7.10 |
| 24 - 51 | $5.00 |
| 52 - 99 | $3.60 |
| 100 - 999 | $2.30 |
| 1000 + | $2.00 |
| Base Diameter | 25 mm |
|---|---|
| Base Diameter | 0.984 in |
| Base Type | Plastic Swivel |
| Material | PA;Steel |
| Mount Type | Threaded Stud |
| Thread Size | 3/8-16 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue