Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $0.1334 - $0.1478 | 10200 In stock |
13.000 in
330.2 mm
|
3.780 in
96 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.1236 - $0.1709 | Request the lead time here |
11.024 in
280.0 mm
|
3.031 in
77.0 mm
|
222.0 lbs
100.7 kg
|
0.189 in
4.8 mm
|
||
| $0.0704 - $0.0783 | 6000 In stock |
6.500 in
165.1 mm
|
1.650 in
41.9 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.1419 - $0.158 | 41600 In stock |
11.000 in
279.4 mm
|
3.190 in
81 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.2465 - $0.2738 | 900 In stock |
17.000 in
431.8 mm
|
4.920 in
125 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.0704 - $0.0783 | Request the lead time here |
6.500 in
165.1 mm
|
1.650 in
41.9 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.1419 - $0.158 | 55695 In stock |
11.000 in
279.4 mm
|
3.190 in
81 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.1937 - $0.2154 | 6600 In stock |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.3383 - $0.3738 | 3900 In stock |
13.500 in
342.9 mm
|
3.900 in
99.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.1937 - $0.2154 | 3900 In stock |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.057 - $0.0785 | 765000 In stock |
5.906 in
150.0 mm
|
1.48 in
37.6 mm
|
180.0 lbs
81.6 kg
|
0.142 in
3.6 mm
|
||
| $0.3842 - $0.4404 | 43000 In stock |
15.748 in
400.0 mm
|
4.449 in
113.0 mm
|
534.0 lbs
242.2 kg
|
0.307 in
7.8 mm
|
||
| $0.2255 - $0.2504 | 8600 In stock |
9.437 in
239.7 mm
|
2.600 in
66 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.3965 - $0.4389 | 3600 In stock |
15.000 in
381 mm
|
4.330 in
110 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.2255 - $0.2504 | 6500 In stock |
9.437 in
239.7 mm
|
2.600 in
66 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.3965 - $0.4389 | 8900 In stock |
15.000 in
381 mm
|
4.330 in
110 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.6078 - $0.6762 | 4600 In stock |
21.687 in
550.8 mm
|
6.540 in
166.1 mm
|
120 lbs
54.4 kg
|
0.310 in
7.9 mm
|
||
| $0.071 - $0.0791 | 15300 In stock |
7.000 in
177.8 mm
|
1.930 in
49 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.0635 - $0.0711 | Request the lead time here |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.1413 - $0.1572 | 2200 In stock |
14.500 in
368.3 mm
|
4.020 in
102.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue