Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $0.0435 - $0.0486 | Request the lead time here |
4.750 in
120.7 mm
|
1.180 in
30 mm
|
40 lbs
18.1 kg
|
0.130 in
3.3 mm
|
||
| $0.0867 - $0.0944 | 9700 In stock |
10.000 in
254 mm
|
2.910 in
73.9 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.071 - $0.0791 | 15300 In stock |
7.000 in
177.8 mm
|
1.930 in
49 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.0635 - $0.0711 | Request the lead time here |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.1413 - $0.1572 | 2200 In stock |
14.500 in
368.3 mm
|
4.020 in
102.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.0837 - $0.1152 | 72000 In stock |
7.900 in
200.7 mm
|
1.950 in
49.5 mm
|
50 lbs
22.7 kg
|
0.180 in
4.6 mm
|
||
| $0.0884 - $0.098 | 100 In stock |
7.500 in
190.5 mm
|
2.050 in
52.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.1419 - $0.158 | Request the lead time here |
11.875 in
301.6 mm
|
3.350 in
85.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.3066 - $0.3414 | 3600 In stock |
17.750 in
450.9 mm
|
5.120 in
130 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.0884 - $0.098 | 73000 In stock |
7.500 in
190.5 mm
|
2.050 in
52.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.1419 - $0.158 | 3400 In stock |
11.875 in
301.6 mm
|
3.350 in
85.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.2465 - $0.2738 | 100 In stock |
17.000 in
431.8 mm
|
4.920 in
125 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| WITA-18R-V0-M | $0.0521 - $0.119 | 119000 In stock |
4.720 in
119.9 mm
|
1.060 in
26.9 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
|
| $0.3383 - $0.3738 | 3900 In stock |
13.500 in
342.9 mm
|
3.900 in
99.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.1937 - $0.2154 | 3900 In stock |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.3383 - $0.3738 | Request the lead time here |
13.500 in
342.9 mm
|
3.900 in
99.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.3227 - $0.3578 | 5600 In stock |
15.000 in
381 mm
|
4.330 in
110 mm
|
100 lbs
45.4 kg
|
0.250 in
6.4 mm
|
||
| $0.2844 - $0.3234 | 2000 In stock |
8.583 in
218.0 mm
|
2.008 in
51.0 mm
|
534.0 lbs
242.2 kg
|
0.299 in
7.6 mm
|
||
| $0.258 - $0.2868 | 1000 In stock |
11.000 in
279.4 mm
|
3.070 in
78 mm
|
120 lbs
54.4 kg
|
0.299 in
7.6 mm
|
||
| $0.4746 - $0.53 | 300 In stock |
17.750 in
450.9 mm
|
5.240 in
133.1 mm
|
120 lbs
54.4 kg
|
0.310 in
7.9 mm