Quantity | Unit price |
---|---|
100 - 9999 | $0.413 |
10000 - 19999 | $0.3945 |
20000 - 29999 | $0.3731 |
30000 - 39999 | $0.3518 |
40000 + | $0.3303 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Bundle Diameter Range | 110 mm |
---|---|
Cable Bundle Diameter Range | 4.330 in |
Maximum Cable Bundle Diameter | 110 mm |
Maximum Cable Bundle Diameter | 4.330 in |
Minimum Loop Tensile Strength | 54.4 kg |
Minimum Loop Tensile Strength | 120 lbs |
Overall Length | 380 mm |
Overall Length | 14.960 in |
Overall Width | 7.6 mm |
Overall Width | 0.300 in |
Certification | UL |
Coating | Uncoated |
Colour | Black |
Full Material | Nylon 6/6 |
Head Type | |
Hole Type | No Screw Hole |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue