Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $0.0462 - $0.0516 | 40200 In stock |
5.500 in
139.7 mm
|
1.380 in
35.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $0.0254 - $0.0281 | 58600 In stock |
3.750 in
95.3 mm
|
0.910 in
23.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $0.0539 - $0.0602 | 7500 In stock |
6.500 in
165.1 mm
|
1.730 in
43.9 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $1.6149 - $1.794 | 2000 In stock |
28.740 in
730 mm
|
8.860 in
225 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| $1.1312 - $1.2579 | 8000 In stock |
21.650 in
549.9 mm
|
6.540 in
166.1 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| $0.0311 - $0.0389 | 236995 In stock |
3.850 in
97.8 mm
|
0.870 in
22.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $0.1967 - $0.9054 | 198000 In stock |
8.071 in
205.0 mm
|
2.098 in
53.3 mm
|
180.0 lbs
81.6 kg
|
0.142 in
3.6 mm
|
||
| $0.0635 - $0.0711 | 297100 In stock |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| CT003A | $0.0254 - $0.0281 | 253000 In stock |
4.000 in
101.6 mm
|
0.980 in
24.9 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
|
| $0.0464 - $0.0509 | 46400 In stock |
6.000 in
152.4 mm
|
1.540 in
39.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $2.2583 - $2.5116 | 1300 In stock |
34.650 in
880.1 mm
|
10.510 in
267 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| $2.2583 - $2.5116 | 1800 In stock |
34.650 in
880.1 mm
|
10.510 in
267 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| $0.0614 - $0.0846 | 49000 In stock |
7.874 in
200.0 mm
|
2.047 in
52.0 mm
|
180.0 lbs
81.6 kg
|
0.142 in
3.6 mm
|
||
| $0.1419 - $0.158 | 42000 In stock |
11.000 in
279.4 mm
|
3.190 in
81 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.0867 - $0.0944 | 9700 In stock |
10.000 in
254 mm
|
2.910 in
73.9 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.0704 - $0.0783 | Request the lead time here |
6.500 in
165.1 mm
|
1.650 in
41.9 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.1419 - $0.158 | 55695 In stock |
11.000 in
279.4 mm
|
3.190 in
81 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.2465 - $0.2738 | 500 In stock |
17.000 in
431.8 mm
|
4.920 in
125 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.1527 - $0.3215 | 25000 In stock |
7.900 in
200.7 mm
|
1.950 in
49.5 mm
|
50 lbs
22.7 kg
|
0.180 in
4.6 mm
|
||
| $0.1599 - $0.1779 | 54695 In stock |
14.500 in
368.3 mm
|
4.020 in
102.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm