| Quantity | Unit price |
|---|---|
| 1000 - 47999 | $0.0389 |
| 48000 - 95999 | $0.036 |
| 96000 - 143999 | $0.0348 |
| 144000 - 191999 | $0.0342 |
| 192000 - 239999 | $0.0324 |
| 240000 + | $0.0311 |
| Cable Bundle Diameter Range | 22.1 mm |
|---|---|
| Cable Bundle Diameter Range | 0.870 in |
| Maximum Cable Bundle Diameter | 0.870 in |
| Maximum Cable Bundle Diameter | 22.1 mm |
| Minimum Loop Tensile Strength | 8.2 kg |
| Minimum Loop Tensile Strength | 18 lbs |
| Overall Length | 3.850 in |
| Overall Length | 97.8 mm |
| Overall Width | 0.100 in |
| Overall Width | 2.5 mm |
| Certification | UL |
| Coating | Uncoated |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Hole Type | No Screw Hole |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue