Menu Search

Standard Cable Ties

In stock

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
121 results
Product SKUs information
Item Code Price range Availability Overall Length Cable Bundle Diameter Range Minimum Loop Tensile Strength Overall Width View
$0.2465 - $0.2738 1100 In stock
17.000 in
4.920 in
50 lbs
0.190 in
$0.3066 - $0.3414 7500 In stock
17.750 in
5.120 in
50 lbs
0.190 in
$0.1527 - $0.3215 26000 In stock
7.900 in
1.950 in
50 lbs
0.180 in
$0.258 - $0.2868 6100 In stock
11.000 in
3.070 in
120 lbs
0.299 in
$0.4746 - $0.53 Request the lead time here
17.750 in
5.240 in
120 lbs
0.310 in
$0.5528 - $0.6176 18900 In stock
24.000 in
7.280 in
175 lbs
0.350 in
$1.1312 - $1.2675 12800 In stock
36.000 in
10.630 in
175 lbs
0.350 in
$0.6402 - $0.7149 1900 In stock
27.000 in
8.270 in
175 lbs
0.350 in
$2.0183 - $2.2553 1500 In stock
46.000 in
14.170 in
175 lbs
0.350 in
$0.0641 - $0.0755 121000 In stock
7.874 in
2.13 in
80.0 lbs
0.098 in
$0.0254 - $0.0281 2079200 In stock
4.000 in
0.980 in
18 lbs
0.100 in
$0.0596 - $0.0656 Request the lead time here
8.000 in
2.170 in
18 lbs
0.100 in
$0.038 - $0.042 56300 In stock
4.750 in
1.180 in
18 lbs
0.100 in
$0.7248 - $0.8064 55700 In stock
11.020 in
3.150 in
250 lbs
0.500 in
$2.5022 - $2.7782 Request the lead time here
40.550 in
12.480 in
250 lbs
0.500 in
$2.5022 - $2.7782 Request the lead time here
40.550 in
12.480 in
250 lbs
0.500 in
WITA-40R-C $0.0944 - $0.4043 14200 In stock
5.906 in
1.48 in
180.0 lbs
0.142 in
$0.0452 - $0.0503 31800 In stock
5.500 in
1.380 in
40 lbs
0.130 in
$0.0435 - $0.0486 2279800 In stock
4.750 in
1.180 in
40 lbs
0.130 in
$0.0867 - $0.0944 10800 In stock
10.000 in
2.910 in
40 lbs
0.140 in
  • of 7
Standard Cable Tie - 431.8 mm | 17.000 in ; Natural ; 431.8 mm | 17.000 in

CT029A

Price Range
$0.2738 - $0.2465

Stock Levels
1100 In stock
Attributes
  • Cable Bundle Diameter Range
    4.920 in
  • Maximum Cable Bundle Diameter
    4.920 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    17.000 in
  • Overall Width
    0.190 in
Standard Cable Tie - 450.9 mm | 17.750 in ; Natural ; 450.9 mm | 17.750 in

CT030A

Price Range
$0.3414 - $0.3066

Stock Levels
7500 In stock
Attributes
  • Cable Bundle Diameter Range
    5.120 in
  • Maximum Cable Bundle Diameter
    5.120 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    17.750 in
  • Overall Width
    0.190 in
Standard Cable Tie - 200.7 mm | 7.900 in ; Natural ; 200.7 mm | 7.900 in

WITA-50R-V0-M

Price Range
$0.3215 - $0.1527

Stock Levels
26000 In stock
Attributes
  • Cable Bundle Diameter Range
    1.950 in
  • Maximum Cable Bundle Diameter
    1.950 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    7.900 in
  • Overall Width
    0.180 in
Standard Cable Tie - 279.4 mm | 11.000 in ; Natural ; 279.4 mm | 11.000 in

CT068A

Price Range
$0.2868 - $0.258

Stock Levels
6100 In stock
Attributes
  • Cable Bundle Diameter Range
    3.070 in
  • Maximum Cable Bundle Diameter
    3.070 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    11.000 in
  • Overall Width
    0.299 in
Standard Cable Tie - 450.9 mm | 17.750 in ; Natural ; 450.9 mm | 17.750 in

CT073A

Price Range
$0.53 - $0.4746

Stock Levels
Request the lead time here
Attributes
  • Cable Bundle Diameter Range
    5.240 in
  • Maximum Cable Bundle Diameter
    5.240 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    17.750 in
  • Overall Width
    0.310 in
Standard Cable Tie - 609.6 mm | 24.000 in ; Black ; 609.6 mm | 24.000 in

CT075B

Price Range
$0.6176 - $0.5528

Stock Levels
18900 In stock
Attributes
  • Cable Bundle Diameter Range
    7.280 in
  • Maximum Cable Bundle Diameter
    7.280 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    24.000 in
  • Overall Width
    0.350 in
Standard Cable Tie - 914.4 mm | 36.000 in ; Black ; 914.4 mm | 36.000 in

CT080B

Price Range
$1.2675 - $1.1312

Stock Levels
12800 In stock
Attributes
  • Cable Bundle Diameter Range
    10.630 in
  • Maximum Cable Bundle Diameter
    10.630 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    36.000 in
  • Overall Width
    0.350 in
Standard Cable Tie - 685.8 mm | 27.000 in ; Natural ; 685.8 mm | 27.000 in

CT076A

Price Range
$0.7149 - $0.6402

Stock Levels
1900 In stock
Attributes
  • Cable Bundle Diameter Range
    8.270 in
  • Maximum Cable Bundle Diameter
    8.270 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    27.000 in
  • Overall Width
    0.350 in
Standard Cable Tie - 1168.4 mm | 46.000 in ; Natural ; 1168.4 mm | 46.000 in

CT081A

Price Range
$2.2553 - $2.0183

Stock Levels
1500 In stock
Attributes
  • Cable Bundle Diameter Range
    14.170 in
  • Maximum Cable Bundle Diameter
    14.170 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    46.000 in
  • Overall Width
    0.350 in
Standard Cable Tie - 200.0 mm | 7.874 in ; Natural ; 200.0 mm | 7.874 in

WITA-18V-M

Price Range
$0.0755 - $0.0641

Stock Levels
121000 In stock
Attributes
  • Cable Bundle Diameter Range
    2.13 in
  • Maximum Cable Bundle Diameter
    2.13 in
  • Minimum Loop Tensile Strength
    80.0 lbs
  • Overall Length
    7.874 in
  • Overall Width
    0.098 in
Standard Cable Tie - 101.6 mm | 4.000 in ; Black ; 101.6 mm | 4.000 in

CT003E

Price Range
$0.0281 - $0.0254

Stock Levels
2079200 In stock
Attributes
  • Cable Bundle Diameter Range
    0.980 in
  • Maximum Cable Bundle Diameter
    0.980 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    4.000 in
  • Overall Width
    0.100 in
Standard Cable Tie - 203.2 mm | 8.000 in ; Black ; 203.2 mm | 8.000 in

CT007B

Price Range
$0.0656 - $0.0596

Stock Levels
Request the lead time here
Attributes
  • Cable Bundle Diameter Range
    2.170 in
  • Maximum Cable Bundle Diameter
    2.170 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    8.000 in
  • Overall Width
    0.100 in
Standard Cable Tie - 120.7 mm | 4.750 in ; Natural ; 120.7 mm | 4.750 in

CT004A

Price Range
$0.042 - $0.038

Stock Levels
56300 In stock
Attributes
  • Cable Bundle Diameter Range
    1.180 in
  • Maximum Cable Bundle Diameter
    1.180 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    4.750 in
  • Overall Width
    0.100 in
Standard Cable Tie - 279.9 mm | 11.020 in ; Black ; 279.9 mm | 11.020 in

CTHD002B

Price Range
$0.8064 - $0.7248

Stock Levels
55700 In stock
Attributes
  • Cable Bundle Diameter Range
    3.150 in
  • Maximum Cable Bundle Diameter
    3.150 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    11.020 in
  • Overall Width
    0.500 in
Standard Cable Tie - 1030 mm | 40.550 in ; Black ; 1030 mm | 40.550 in

CTHD009B

Price Range
$2.7782 - $2.5022

Stock Levels
Request the lead time here
Attributes
  • Cable Bundle Diameter Range
    12.480 in
  • Maximum Cable Bundle Diameter
    12.480 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    40.550 in
  • Overall Width
    0.500 in
Standard Cable Tie - 1030 mm | 40.550 in ; Natural ; 1030 mm | 40.550 in

CTHD009A

Price Range
$2.7782 - $2.5022

Stock Levels
Request the lead time here
Attributes
  • Cable Bundle Diameter Range
    12.480 in
  • Maximum Cable Bundle Diameter
    12.480 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    40.550 in
  • Overall Width
    0.500 in
Standard Cable Tie - 150.0 mm | 5.906 in ; Natural ; 150.0 mm | 5.906 in

WITA-40R-C

Price Range
$0.4043 - $0.0944

Stock Levels
14200 In stock
Attributes
  • Cable Bundle Diameter Range
    1.48 in
  • Maximum Cable Bundle Diameter
    1.48 in
  • Minimum Loop Tensile Strength
    180.0 lbs
  • Overall Length
    5.906 in
  • Overall Width
    0.142 in
Standard Cable Tie - 139.7 mm | 5.500 in ; Black ; 139.7 mm | 5.500 in

CT009B

Price Range
$0.0503 - $0.0452

Stock Levels
31800 In stock
Attributes
  • Cable Bundle Diameter Range
    1.380 in
  • Maximum Cable Bundle Diameter
    1.380 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    5.500 in
  • Overall Width
    0.130 in
Standard Cable Tie - 120.7 mm | 4.750 in ; Natural ; 120.7 mm | 4.750 in

CT008A

Price Range
$0.0486 - $0.0435

Stock Levels
2279800 In stock
Attributes
  • Cable Bundle Diameter Range
    1.180 in
  • Maximum Cable Bundle Diameter
    1.180 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    4.750 in
  • Overall Width
    0.130 in
Standard Cable Tie - 254 mm | 10.000 in ; Natural ; 254 mm | 10.000 in

CT013A

Price Range
$0.0944 - $0.0867

Stock Levels
10800 In stock
Attributes
  • Cable Bundle Diameter Range
    2.910 in
  • Maximum Cable Bundle Diameter
    2.910 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    10.000 in
  • Overall Width
    0.140 in