| Quantity | Unit price |
|---|---|
| 100 - 999 | $2.2553 |
| 1000 - 9999 | $2.1384 |
| 10000 + | $2.0183 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cable Bundle Diameter Range | 14.170 in |
|---|---|
| Cable Bundle Diameter Range | 359.9 mm |
| Maximum Cable Bundle Diameter | 14.170 in |
| Maximum Cable Bundle Diameter | 359.9 mm |
| Minimum Loop Tensile Strength | 175 lbs |
| Minimum Loop Tensile Strength | 79.4 kg |
| Overall Length | 46.000 in |
| Overall Length | 1168.4 mm |
| Overall Width | 0.350 in |
| Overall Width | 8.9 mm |
| Certification | UL |
| Coating | Uncoated |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Hole Type | No Screw Hole |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue