Menu Search

Standard Cable Tie - 139.7 mm | 5.500 in ; Black ; 139.7 mm | 5.500 in

This Non-Releasable Cable Tie is made of Black Nylon 6/6. It's 142 mm | 5.590 in long and 3.3 mm | 0.130 in wide
Item code:

CT009B

3800 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.0503
1000 - 9999 $0.0477
10000 + $0.0452
Standard pack: 100

Order in multiple of 100

Total price:

$5.03

100 x $0.0503

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cable Bundle Diameter Range 1.380 in
Maximum Cable Bundle Diameter 1.380 in
Minimum Loop Tensile Strength 40 lbs
Overall Length 5.500 in
Overall Width 0.130 in
Certification UL
Coating Uncoated
Colour Black
Full Material Nylon 6/6
Hole Type No Screw Hole
Material Nylon 6/6
Material Flammability Standard UL94 V-2
Tooth Material Nylon

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us