| Quantity | Unit price |
|---|---|
| 1 - 24 | $8.0616 |
| 25 - 49 | $5.1894 |
| 50 - 99 | $3.4514 |
| 100 - 199 | $2.8722 |
| 200 - 599 | $2.3004 |
| 600 - 1199 | $2.1869 |
| 1200 - 1799 | $2.0711 |
| 1800 - 2399 | $1.9562 |
| 2400 + | $1.85 |
| Compatible Tube Size | 76.2 mm |
|---|---|
| Compatible Tube Size | 3.000 in |
| Compatible Tube Gauge | 8-14 |
| Minimum Wall Thickness | 0.083 in |
| Minimum Wall Thickness | 2.1 mm |
| Maximum Wall Thickness | 0.164 in |
| Maximum Wall Thickness | 4.2 mm |
| Material | LDPE |
| Full Material | Low Density Polyethylene |
| Colour | Black |
| Finish | Polished |
| Head Shape | Square |
| Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue