Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| SQR121420A | $0.4614 - $6.0326 | 9282 In stock |
Black
|
LDPE
|
Polished
|
1.250 in
31.8 mm
|
0.083 in
2.1 mm
|
14-20
|
|
| $0.8781 - $11.5898 | 11020 In stock |
Black
|
LDPE
|
Polished
|
1.750 in
44.5 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $0.5217 - $7.3377 | Request the lead time here |
White
|
LDPE
|
Polished
|
1.125 in
28.6 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $1.72 - $24.249 | 9169 In stock |
Black
|
LDPE
|
Textured
|
2.500 in
63.5 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $0.0815 - $1.1463 | Request the lead time here |
Black
|
HDPE
|
Textured
|
1.114 in
28.3 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.2355 - $0.8666 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.500 in
12.7 mm
|
0.083 in
2.1 mm
|
14.0
|
||
| $0.1779 - $2.5104 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.625 in
15.9 mm
|
0.058 in
1.5 mm
|
17.0
|
||
| $0.2393 - $0.8813 | 14788 In stock |
Black
|
ABS
|
Polished
|
0.715 in
18.2 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.2033 - $2.8481 | 16265 In stock |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.095 in
2.4 mm
|
13.0
|
||
| $0.2754 - $1.0139 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.042 in
1.1 mm
|
19.0
|
||
| $0.1905 - $2.5104 | 4500 In stock |
Black
|
ABS
|
Polished
|
0.812 in
20.6 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.2633 - $1.6992 | 5810 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.120 in
3 mm
|
11.0
|
||
| $3.8333 - $16.7307 | 12924 In stock |
Black
|
LDPE
|
Polished
|
4.000 in
101.6 mm
|
0.224 in
5.7 mm
|
4-8
|
||
| $0.4803 - $1.8758 | Request the lead time here |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.035 in
0.9 mm
|
20.0
|
||
| $0.6773 - $2.6334 | 2349 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.120 in
3 mm
|
11.0
|
||
| $1.85 - $8.0616 | 500 In stock |
Black
|
LDPE
|
Polished
|
3.000 in
76.2 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| SIG1255A | $0.1794 - $2.5104 | 7724 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.049 in
1.2 mm
|
18.0
|
|
| $0.2016 - $0.7847 | 6352 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.035 in
0.9 mm
|
20.0
|
||
| $0.3044 - $4.248 | 11575 In stock |
Black
|
ABS
|
Polished
|
1.250 in
31.8 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.2705 - $1.0526 | 20804 In stock |
Black
|
ABS
|
Polished
|
1.125 in
28.6 mm
|
0.049 in
1.2 mm
|
18.0