Menu Search

Square Tube Insert Glides

In stock

Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.

  • Material: ABS, Butyrate, LDPE, HDPE
  • Colour: Black, Clear, White

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
149 results
Product SKUs information
Item Code Price range Availability Colour Material Finish Compatible Tube Size Maximum Wall Thickness Compatible Tube Gauge View
$1.481 - $20.8296 115 In stock
Black
LDPE
Polished
3.15 in
0.164 in
8-14
$0.1766 - $2.486 84201 In stock
Black
LDPE
Textured
0.750 in
0.109 in
12-20
$0.2208 - $3.1136 177500 In stock
Black
LDPE
Textured
1.000 in
0.120 in
11-19
$0.947 - $13.275 2500 In stock
White
LDPE
Polished
2.000 in
0.120 in
11-19
$2.5871 - $11.2961 158 In stock
Black
LDPE
Polished
2.953 in
0.164 in
8-14
$1.41 - $19.6952 40400 In stock
Black
LDPE
Textured
2.500 in
0.120 in
11-19
$0.584 - $8.2307 4071 In stock
White
LDPE
Polished
1.500 in
0.120 in
12-19
$1.5543 - $3.0147 2622 In stock
Black
LDPE
Chrome
0.748 in
2.000 in
14-19
$3.0609 - $5.9765 2992 In stock
Black
LDPE
Chrome
1.575 in
2.000 in
14-19
$0.2472 - $3.4473 13092 In stock
Black
LDPE
Polished
0.875 in
0.065 in
16-18
$0.1079 - $1.5135 2741 In stock
Black
LDPE
Polished
0.500 in
0.083 in
14-20
$0.2007 - $2.7999 21824 In stock
Black
LDPE
Polished
0.866 in
0.109 in
12-20
$0.5616 - $7.9169 1275 In stock
Black
LDPE
Polished
1.575 in
0.120 in
11-19
$1.3505 - $18.9473 308 In stock
Black
LDPE
Polished
2.362 in
0.120 in
11-19
$0.1386 - $1.9503 6448 In stock
Black
LDPE
Textured
0.625 in
0.109 in
12-20
$1.481 - $20.8296 150 In stock
Black
LDPE
Textured
3.15 in
0.164 in
8-14
$0.2208 - $3.1136 1935 In stock
White
LDPE
Polished
1.000 in
0.120 in
11-19
$0.584 - $8.2307 33935 In stock
Black
LDPE
Polished
1.500 in
0.120 in
12-19
$1.85 - $8.0616 24746 In stock
Black
LDPE
Textured
3.000 in
0.164 in
8-14
$1.85 - $8.3753 352 In stock
White
LDPE
Textured
3.000 in
0.164 in
8-14
  • of 8
Square Glide 8-14 80.0 mm 0.164 in Black LDPE

SQR111209A

Price Range
$20.8296 - $1.481

Stock Levels
115 In stock
Attributes
  • Compatible Tube Size
    3.15 in
  • Compatible Tube Gauge
    8-14
  • Minimum Wall Thickness
    0.083 in
  • Maximum Wall Thickness
    0.164 in
  • Material
    LDPE
Square Glide 12-20 0.750 in 0.109 in Black LDPE

SQR111214A

Price Range
$2.486 - $0.1766

Stock Levels
84201 In stock
Attributes
  • Compatible Tube Size
    0.750 in
  • Compatible Tube Gauge
    12-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.109 in
  • Material
    LDPE
Square Glide 11-19 1.000 in 0.120 in Black LDPE

SQR111218A

Price Range
$3.1136 - $0.2208

Stock Levels
177500 In stock
Attributes
  • Compatible Tube Size
    1.000 in
  • Compatible Tube Gauge
    11-19
  • Minimum Wall Thickness
    0.042 in
  • Maximum Wall Thickness
    0.120 in
  • Material
    LDPE
Square Glide 11-19 2.000 in 0.120 in White LDPE

SQR111242A

Price Range
$13.275 - $0.947

Stock Levels
2500 In stock
Attributes
  • Compatible Tube Size
    2.000 in
  • Compatible Tube Gauge
    11-19
  • Minimum Wall Thickness
    0.042 in
  • Maximum Wall Thickness
    0.120 in
  • Material
    LDPE
Square Glide 8-14 75.0 mm 0.164 in Black LDPE

SQR111506A

Price Range
$11.2961 - $2.5871

Stock Levels
158 In stock
Attributes
  • Compatible Tube Size
    2.953 in
  • Compatible Tube Gauge
    8-14
  • Minimum Wall Thickness
    0.083 in
  • Maximum Wall Thickness
    0.164 in
  • Material
    LDPE
Square Glide 11-19 2.500 in 0.120 in Black LDPE

SQR111542A

Price Range
$19.6952 - $1.41

Stock Levels
40400 In stock
Attributes
  • Compatible Tube Size
    2.500 in
  • Compatible Tube Gauge
    11-19
  • Minimum Wall Thickness
    0.042 in
  • Maximum Wall Thickness
    0.120 in
  • Material
    LDPE
Square Glide 12-19 1.500 in 0.120 in White LDPE

SQR111617A

Price Range
$8.2307 - $0.584

Stock Levels
4071 In stock
Attributes
  • Compatible Tube Size
    1.500 in
  • Compatible Tube Gauge
    12-19
  • Minimum Wall Thickness
    0.042 in
  • Maximum Wall Thickness
    0.120 in
  • Material
    LDPE
Square Glide 14-19 19.0 mm 2.000 in Black LDPE

SQP465340A

Price Range
$3.0147 - $1.5543

Stock Levels
2622 In stock
Attributes
  • Compatible Tube Size
    0.748 in
  • Compatible Tube Gauge
    14-19
  • Minimum Wall Thickness
    1.000 in
  • Maximum Wall Thickness
    2.000 in
  • Material
    LDPE
Square Glide 14-19 40.0 mm 2.000 in Black LDPE

SQP465344A

Price Range
$5.9765 - $3.0609

Stock Levels
2992 In stock
Attributes
  • Compatible Tube Size
    1.575 in
  • Compatible Tube Gauge
    14-19
  • Minimum Wall Thickness
    1.000 in
  • Maximum Wall Thickness
    2.000 in
  • Material
    LDPE
Square Glide 16-18 0.875 in 0.065 in Black LDPE

SQR081618A

Price Range
$3.4473 - $0.2472

Stock Levels
13092 In stock
Attributes
  • Compatible Tube Size
    0.875 in
  • Compatible Tube Gauge
    16-18
  • Minimum Wall Thickness
    0.049 in
  • Maximum Wall Thickness
    0.065 in
  • Material
    LDPE
Square Glide 14-20 0.500 in 0.083 in Black LDPE

SQR111193A

Price Range
$1.5135 - $0.1079

Stock Levels
2741 In stock
Attributes
  • Compatible Tube Size
    0.500 in
  • Compatible Tube Gauge
    14-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.083 in
  • Material
    LDPE
Square Glide 12-20 22.0 mm 0.109 in Black LDPE

SQR111198A

Price Range
$2.7999 - $0.2007

Stock Levels
21824 In stock
Attributes
  • Compatible Tube Size
    0.866 in
  • Compatible Tube Gauge
    12-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.109 in
  • Material
    LDPE
Square Glide 11-19 40.0 mm 0.120 in Black LDPE

SQR111203A

Price Range
$7.9169 - $0.5616

Stock Levels
1275 In stock
Attributes
  • Compatible Tube Size
    1.575 in
  • Compatible Tube Gauge
    11-19
  • Minimum Wall Thickness
    0.042 in
  • Maximum Wall Thickness
    0.120 in
  • Material
    LDPE
Square Glide 11-19 60.0 mm 0.120 in Black LDPE

SQR111207A

Price Range
$18.9473 - $1.3505

Stock Levels
308 In stock
Attributes
  • Compatible Tube Size
    2.362 in
  • Compatible Tube Gauge
    11-19
  • Minimum Wall Thickness
    0.042 in
  • Maximum Wall Thickness
    0.120 in
  • Material
    LDPE
Square Glide 12-20 0.625 in 0.109 in Black LDPE

SQR111213A

Price Range
$1.9503 - $0.1386

Stock Levels
6448 In stock
Attributes
  • Compatible Tube Size
    0.625 in
  • Compatible Tube Gauge
    12-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.109 in
  • Material
    LDPE
Square Glide 8-14 80.0 mm 0.164 in Black LDPE

SQR111227A

Price Range
$20.8296 - $1.481

Stock Levels
150 In stock
Attributes
  • Compatible Tube Size
    3.15 in
  • Compatible Tube Gauge
    8-14
  • Minimum Wall Thickness
    0.083 in
  • Maximum Wall Thickness
    0.164 in
  • Material
    LDPE
Square Glide 11-19 1.000 in 0.120 in White LDPE

SQR111235A

Price Range
$3.1136 - $0.2208

Stock Levels
1935 In stock
Attributes
  • Compatible Tube Size
    1.000 in
  • Compatible Tube Gauge
    11-19
  • Minimum Wall Thickness
    0.042 in
  • Maximum Wall Thickness
    0.120 in
  • Material
    LDPE
Square Glide 12-19 1.500 in 0.120 in Black LDPE

SQR111503A

Price Range
$8.2307 - $0.584

Stock Levels
33935 In stock
Attributes
  • Compatible Tube Size
    1.500 in
  • Compatible Tube Gauge
    12-19
  • Minimum Wall Thickness
    0.042 in
  • Maximum Wall Thickness
    0.120 in
  • Material
    LDPE
Square Glide 8-14 3.000 in 0.164 in Black LDPE

SQR111545A

Price Range
$8.0616 - $1.85

Stock Levels
24746 In stock
Attributes
  • Compatible Tube Size
    3.000 in
  • Compatible Tube Gauge
    8-14
  • Minimum Wall Thickness
    0.083 in
  • Maximum Wall Thickness
    0.164 in
  • Material
    LDPE
Square Glide 8-14 3.000 in 0.164 in White LDPE

SQR111621A

Price Range
$8.3753 - $1.85

Stock Levels
352 In stock
Attributes
  • Compatible Tube Size
    3.000 in
  • Compatible Tube Gauge
    8-14
  • Minimum Wall Thickness
    0.083 in
  • Maximum Wall Thickness
    0.164 in
  • Material
    LDPE