Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2139 - $0.7869 | 13325 In stock |
Black
|
ABS
|
Polished
|
0.725 in
18.4 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.2583 - $0.9558 | 7850 In stock |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.072 in
1.8 mm
|
15.0
|
||
| $0.2216 - $3.1136 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.035 in
0.9 mm
|
20.0
|
||
| $0.6392 - $1.2452 | Request the lead time here |
Black
|
LDPE
|
Chrome
|
0.622 in
15.8 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $0.2721 - $3.8337 | 7934 In stock |
White
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $0.1766 - $2.486 | 6511 In stock |
Black
|
LDPE
|
Polished
|
0.750 in
19.1 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.2208 - $3.1136 | 30876 In stock |
Black
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.7806 - $10.934 | 15019 In stock |
Black
|
LDPE
|
Polished
|
1.969 in
50.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $2.5452 - $11.1752 | 93 In stock |
Black
|
LDPE
|
Polished
|
3.937 in
100.0 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $0.2007 - $2.7999 | 3395 In stock |
Black
|
LDPE
|
Textured
|
0.787 in
20.0 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.4668 - $6.5541 | 2043 In stock |
Black
|
ABS
|
Polished
|
1.750 in
44.5 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.56 - $7.8443 | 1867 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.109 in
2.8 mm
|
12.0
|
||
| $0.8547 - $3.3071 | 1018 In stock |
Black
|
ABS
|
Polished
|
2.500 in
63.5 mm
|
0.120 in
3 mm
|
11.0
|
||
| $1.7439 - $24.4985 | 357 In stock |
Black
|
LDPE
|
Textured
|
2.362 in
60.0 mm
|
0.149 in
3.8 mm
|
9-14
|
||
| $0.7385 - $9.7472 | 34232 In stock |
Black
|
LDPE
|
Polished
|
1.500 in
38.1 mm
|
0.109 in
2.8 mm
|
10-12
|
||
| $0.8781 - $11.5898 | 3165 In stock |
Black
|
LDPE
|
Polished
|
1.750 in
44.5 mm
|
0.083 in
2.1 mm
|
14-18
|
||
| SQR201014A | $1.16 - $16.3149 | 65948 In stock |
Black
|
LDPE
|
Polished
|
2.000 in
50.8 mm
|
0.134 in
3.4 mm
|
10-14
|
|
| $2.53 - $10.9953 | 4648 In stock |
Black
|
LDPE
|
Textured
|
3.000 in
76.2 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $6.6042 - $28.9442 | 13 In stock |
Black
|
LDPE
|
Textured
|
5.000 in
127 mm
|
0.179 in
4.5 mm
|
7-11
|
||
| $0.1889 - $2.6552 | 1988 In stock |
Black
|
LDPE
|
Textured
|
0.984 in
25.0 mm
|
0.109 in
2.8 mm
|
12-20