| Quantity | Unit price |
|---|---|
| 1 - 499 | $2.6552 |
| 500 - 999 | $1.3277 |
| 1000 - 2499 | $0.5312 |
| 2500 - 7499 | $0.2361 |
| 7500 - 14999 | $0.2244 |
| 15000 - 22499 | $0.2126 |
| 22500 - 29999 | $0.2006 |
| 30000 + | $0.1889 |
| Compatible Tube Size | 0.984 in |
|---|---|
| Compatible Tube Size | 25.0 mm |
| Compatible Tube Gauge | 12-20 |
| Minimum Wall Thickness | 0.9 mm |
| Minimum Wall Thickness | 0.035 in |
| Maximum Wall Thickness | 0.109 in |
| Maximum Wall Thickness | 2.8 mm |
| Material | LDPE |
| Full Material | Low Density Polyethylene |
| Colour | Black |
| Finish | Textured |
| Head Shape | Square |
| Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue