Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1386 - $1.9503 | 6448 In stock |
Black
|
LDPE
|
Textured
|
0.625 in
15.9 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.1889 - $2.6552 | 1988 In stock |
Black
|
LDPE
|
Textured
|
0.984 in
25.0 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.3683 - $5.1413 | 5727 In stock |
White
|
LDPE
|
Polished
|
1.375 in
34.9 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.2208 - $3.1136 | 1935 In stock |
White
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.584 - $8.2307 | 33935 In stock |
Black
|
LDPE
|
Polished
|
1.500 in
38.1 mm
|
0.120 in
3 mm
|
12-19
|
||
| $0.3347 - $4.7066 | 52166 In stock |
Black
|
LDPE
|
Textured
|
1.26 in
32.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.4949 - $6.9513 | 4420 In stock |
Black
|
ABS
|
Polished
|
1.750 in
44.5 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.5981 - $8.3748 | 4390 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.9452 - $1.8417 | 906 In stock |
Black
|
LDPE
|
Chrome
|
0.709 in
18.0 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $2.53 - $10.9953 | 6711 In stock |
Black
|
LDPE
|
Textured
|
3.000 in
76.2 mm
|
0.209 in
5.3 mm
|
5-8
|
||
| $5.6973 - $25.0512 | 8248 In stock |
Black
|
LDPE
|
Textured
|
4.000 in
101.6 mm
|
0.179 in
4.5 mm
|
7-11
|
||
| $0.2721 - $3.8337 | 7934 In stock |
White
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $0.1766 - $2.486 | 6511 In stock |
Black
|
LDPE
|
Polished
|
0.750 in
19.1 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.2393 - $0.8813 | 14788 In stock |
Black
|
ABS
|
Polished
|
0.715 in
18.2 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.2033 - $2.8481 | 16265 In stock |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.095 in
2.4 mm
|
13.0
|
||
| $0.2754 - $1.0139 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.042 in
1.1 mm
|
19.0
|
||
| $6.6042 - $28.9442 | 13 In stock |
Black
|
LDPE
|
Textured
|
5.000 in
127 mm
|
0.179 in
4.5 mm
|
7-11
|
||
| $0.5828 - $8.2307 | 700 In stock |
Black
|
LDPE
|
Textured
|
1.575 in
40.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $1.4031 - $19.6952 | 250 In stock |
Black
|
LDPE
|
Textured
|
2.362 in
60.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.1766 - $2.486 | 2412 In stock |
White
|
LDPE
|
Polished
|
0.750 in
19.1 mm
|
0.109 in
2.8 mm
|
12-20
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue