Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.1242 - $0.1647 | 6000 In stock |
0.480 in
12.2 mm
|
||
| $0.0914 - $0.2207 | 20500 In stock |
0.500 in
12.7 mm
|
||
| $0.0831 - $0.11 | 28000 In stock |
0.562 in
14.3 mm
|
||
| $0.0521 - $0.069 | 5000 In stock |
0.343 in
8.7 mm
|
||
| $0.0789 - $0.1047 | 1000 In stock |
0.312 in
7.9 mm
|
||
| $0.0627 - $0.0956 | 98000 In stock |
0.375 in
9.5 mm
|
||
| $0.0618 - $0.0939 | 25000 In stock |
0.374 in
9.5 mm
|
||
| $0.0621 - $0.0948 | 18500 In stock |
0.437 in
11.1 mm
|
||
| $0.2115 - $0.3222 | 14500 In stock |
2 in
50.8 mm
|
||
| $0.0501 - $0.0663 | 150000 In stock |
0.311 in
7.9 mm
|
||
| $0.0663 - $0.0878 | 36000 In stock |
0.626 in
15.9 mm
|
||
| $0.076 - $0.2561 | Request the lead time here |
|
||
| $0.1116 - $0.3785 | 1150 In stock |
|
||
| $0.0644 - $0.1355 | 2886 In stock |
|
||
| $0.2408 - $0.8124 | Request the lead time here |
|
||
| $0.101 - $0.1311 | Request the lead time here |
|
||
| $0.1272 - $0.1484 | Request the lead time here |
|
||
| $0.1501 - $0.1951 | 9000 In stock |
|
||
| $0.1527 - $0.5161 | Request the lead time here |
|
||
| $0.1745 - $0.5906 | 1400 In stock |