| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.0956 |
| 1000 - 4999 | $0.086 |
| 5000 - 9999 | $0.0774 |
| 10000 - 24999 | $0.0696 |
| 25000 + | $0.0627 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Full Material | Nylon 6/6 |
|---|---|
| Colour | Natural |
| Material Flammability Standard | UL94 V-2 |
| Fitting Style | Push Fit |
| Hole Type | Round |
| Head Style | Binder |
| Overall Diameter | 17.1 mm |
| Overall Diameter | 0.672 in |
| Overall Height | 0.062 in |
| Overall Height | 1.58 mm |
| Compatible Hole Diameter | 9.5 mm |
| Compatible Hole Diameter | 0.375 in |
| Compatible Panel Thickness Range | 0.8 - 3.6 mm |
| Compatible Panel Thickness Range | 0.031 - 0.140 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue