| Quantity | Unit price |
|---|---|
| 250 - 999 | $0.3335 |
| 1000 - 4999 | $0.3003 |
| 5000 - 9999 | $0.2703 |
| 10000 - 24999 | $0.2432 |
| 25000 + | $0.2189 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Full Material | Polyamide 66 |
|---|---|
| Colour | White |
| Material Flammability Standard | UL94 V-2 |
| Fitting Style | Snap Fit |
| Hole Type | Round |
| Head Style | Dome |
| Overall Diameter | 2.169 in |
| Overall Diameter | 55.1 mm |
| Overall Height | 11.9 mm |
| Overall Height | 0.469 in |
| Compatible Hole Diameter | 50.8 mm |
| Compatible Hole Diameter | 2 in |
| Compatible Panel Thickness Range | 0.126 in |
| Compatible Panel Thickness Range | 3.2 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue