Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.0914 - $0.2207 | 10500 In stock |
0.500 in
12.7 mm
|
||
| $0.0831 - $0.11 | 73000 In stock |
0.562 in
14.3 mm
|
||
| $0.1031 - $0.2484 | 12500 In stock |
0.625 in
15.9 mm
|
||
| $0.0665 - $0.0878 | 5000 In stock |
0.625 in
15.9 mm
|
||
| $0.096 - $0.1269 | 28000 In stock |
0.875 in
22.2 mm
|
||
| $0.0788 - $0.1046 | 14000 In stock |
0.250 in
6.4 mm
|
||
| $0.1031 - $0.2484 | 16000 In stock |
0.625 in
15.9 mm
|
||
| $0.0521 - $0.069 | Request the lead time here |
0.343 in
8.7 mm
|
||
| $0.0581 - $0.0767 | 28000 In stock |
0.500 in
12.7 mm
|
||
| $0.054 - $0.0716 | 150000 In stock |
0.374 in
9.5 mm
|
||
| $0.0665 - $0.0878 | 11000 In stock |
0.626 in
15.9 mm
|
||
| $0.1199 - $0.1827 | 9000 In stock |
1 in
25.4 mm
|
||
| $0.0771 - $0.1025 | 5000 In stock |
0.15 in
3.8 mm
|
||
| $0.1205 - $0.1596 | 2000 In stock |
0.787 in
20 mm
|
||
| $0.1205 - $0.1596 | 22000 In stock |
0.787 in
20 mm
|
||
| $0.1296 - $0.1718 | 2000 In stock |
0.811 in
20.6 mm
|
||
| $0.0494 - $0.0653 | 1000 In stock |
0.187 in
4.7 mm
|
||
| $0.0434 - $0.0573 | Request the lead time here |
0.187 in
4.7 mm
|
||
| $0.0861 - $0.114 | Request the lead time here |
0.750 in
19.1 mm
|
||
| $0.1296 - $0.1718 | 6500 In stock |
0.812 in
20.6 mm