These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.0996 - $0.132 | 1000 In stock |
0.218 in
5.5 mm
|
||
| $0.0788 - $0.1046 | 6000 In stock |
0.252 in
6.4 mm
|
||
| $0.108 - $0.1431 | Request the lead time here |
0.687 in
17.4 mm
|
||
| $0.0785 - $0.104 | 11000 In stock |
0.187 in
4.7 mm
|
||
| $0.1205 - $0.1596 | 2000 In stock |
0.787 in
20 mm
|
||
| $0.1296 - $0.1718 | Request the lead time here |
0.812 in
20.6 mm
|
||
| $0.1038 - $0.1584 | 83500 In stock |
0.875 in
22.2 mm
|
||
| $0.0861 - $0.114 | 22000 In stock |
0.748 in
19.0 mm
|
||
| $0.1646 - $0.2507 | 8250 In stock |
1.496 in
38.0 mm
|
||
| $0.0861 - $0.114 | 33000 In stock |
0.689 in
17.5 mm
|
||
| $0.1322 - $0.2015 | 6500 In stock |
1.250 in
31.8 mm
|
||
| $0.096 - $0.1269 | 30000 In stock |
0.874 in
22.2 mm
|
||
| $0.2115 - $0.3222 | 2250 In stock |
1.772 in
45.0 mm
|
||
| $0.0503 - $0.0665 | 60000 In stock |
0.189 in
4.8 mm
|
||
| $0.1322 - $0.2015 | Request the lead time here |
1.181 in
30.0 mm
|
||
| $0.054 - $0.0716 | 25000 In stock |
0.375 in
9.5 mm
|
||
| $0.0665 - $0.0878 | 5000 In stock |
0.625 in
15.9 mm
|
||
| $0.0494 - $0.0653 | 1000 In stock |
0.187 in
4.7 mm
|
||
| $0.0521 - $0.069 | Request the lead time here |
0.343 in
8.7 mm
|
||
| $0.0581 - $0.0767 | 28000 In stock |
0.500 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue