| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1046 |
| 5000 - 9999 | $0.0995 |
| 10000 - 24999 | $0.095 |
| 25000 - 49999 | $0.0896 |
| 50000 + | $0.0788 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Full Material | Nylon 6/6 |
|---|---|
| Colour | Natural |
| Material Flammability Standard | UL94 V-2 |
| Fitting Style | Push Fit |
| Hole Type | Round |
| Head Style | Binder |
| Overall Diameter | 10.7 mm |
| Overall Diameter | 0.422 in |
| Overall Height | 1.02 mm |
| Overall Height | 0.04 in |
| Compatible Hole Diameter | 0.250 in |
| Compatible Hole Diameter | 6.4 mm |
| Compatible Panel Thickness Range | 0.8 - 1.6 mm |
| Compatible Panel Thickness Range | 0.031 - 0.062 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue