These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| 150000 In stock |
0.311 in
7.9 mm
|
|||
| 22000 In stock |
0.626 in
15.9 mm
|
|||
| 29000 In stock |
1.374 in
34.9 mm
|
|||
| 128997 In stock |
0.5 in
12.7 mm
|
|||
| 4300 In stock |
2.5 in
63.5 mm
|
|||
| 377000 In stock |
0.252 in
6.4 mm
|
|||
| 232500 In stock |
1 in
25.4 mm
|
|||
| 95000 In stock |
0.563 in
14.3 mm
|
|||
| 55000 In stock |
0.437 in
11.1 mm
|
|||
| 84000 In stock |
0.374 in
9.5 mm
|
|||
| 34680 In stock |
0.811 in
20.6 mm
|
|||
| 500 In stock |
0.875 in
22.2 mm
|
|||
| 3000 In stock |
0.394 in
10.0 mm
|
|||
| 11500 In stock |
0.63 in
16.0 mm
|
|||
| 9000 In stock |
|
|||
| Request the lead time here |
0.63 in
16.0 mm
|
|||
| 27000 In stock |
0.787 in
20.0 mm
|
|||
| 2000 In stock |
|
|||
| Request the lead time here |
0.472 in
12.0 mm
|
|||
| 4000 In stock |
0.709 in
18.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue