Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.3657 |
| 1000 - 4999 | $0.1632 |
| 5000 - 9999 | $0.162 |
| 10000 - 24999 | $0.1605 |
| 25000 + | $0.1517 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Full Material | Nylon 6/6 |
|---|---|
| Colour | Black |
| Material Flammability Standard | UL94 V-2 |
| Fitting Style | Push Fit |
| Hole Type | Round |
| Head Style | Binder |
| Overall Diameter | 1.078 in |
| Overall Diameter | 27.4 mm |
| Overall Height | 0.062 in |
| Overall Height | 1.58 mm |
| Compatible Hole Diameter | 0.875 in |
| Compatible Hole Diameter | 22.2 mm |
| Compatible Panel Thickness Range | 0.031 - 0.109 in |
| Compatible Panel Thickness Range | 0.8 - 2.8 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue