| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0876 |
| 5000 - 9999 | $0.0836 |
| 10000 - 24999 | $0.0798 |
| 25000 - 49999 | $0.0753 |
| 50000 + | $0.0663 |
| Full Material | Nylon 6/6 |
|---|---|
| Colour | Black |
| Material Flammability Standard | UL94 V-2 |
| Fitting Style | Push Fit |
| Hole Type | Round |
| Head Style | Binder |
| Overall Diameter | 0.472 in |
| Overall Diameter | 12.0 mm |
| Overall Height | 2.0 mm |
| Overall Height | 0.079 in |
| Compatible Panel Thickness Range | 0.138 - 0.031 in |
| Compatible Panel Thickness Range | 3.5 - 0.8 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue