Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
338 results
Product SKUs information
Item Code Price range Availability Thread Size Drive Size Thread Length View
$0.0708 - $0.0996 Request the lead time here
#10-32
0.500 in
$0.1101 - $0.1224 Request the lead time here
#8-32
0.313 in
$0.1536 - $0.2105 Request the lead time here
1/4-20
2.500 in
$0.0896 - $0.1493 1000 In stock
#6-32
0.188 in
$0.0708 - $0.0996 Request the lead time here
#10-24
0.188 in
$0.0708 - $0.0996 Request the lead time here
1/4-20
0.188 in
$0.8963 - $2.0408 Request the lead time here
1/2-13
$0.0896 - $0.1493 Request the lead time here
#6-32
1.125 in
$0.7394 - $1.6826 Request the lead time here
1/2-13
0.500 in
$0.1379 - $0.3135 Request the lead time here
#8-32
1.500 in
$0.3839 - $0.422 Request the lead time here
5/16-18
1.000 in
$0.1191 - $0.1311 Request the lead time here
1/4-28
0.375 in
$0.1458 - $0.332 Request the lead time here
#10-32
1.000 in
$0.111 - $0.1233 Request the lead time here
#8-32
0.188 in
$0.1698 - $0.3864 1500 In stock
1/4-20
1.000 in
$0.0896 - $0.1493 Request the lead time here
#4-40
0.625 in
$0.1679 - $0.3821 Request the lead time here
1/4-20
0.750 in
$0.1226 - $0.2787 Request the lead time here
1/4-28
1.000 in
$0.0896 - $0.1493 Request the lead time here
#6-32
0.750 in
$0.1179 - $0.1296 Request the lead time here
1/4-28
0.188 in
  • of 17
Cap Screw Round Head Hexagonal Socket Drive #10-32 0.500 in Nylon 6/6 Black

3410320050B

Price Range
$0.0996 - $0.0708

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-32
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #8-32 0.313 in Nylon 6/6 Black

3408320031B

Price Range
$0.1224 - $0.1101

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    0.313 in
  • Thread Size
    #8-32
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 1/4-20 2.500 in Nylon 6/6 Black

3425200250FTB

Price Range
$0.2105 - $0.1536

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    2.500 in
  • Thread Size
    1/4-20
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #6-32 0.188 in Nylon 6/6 Black

3406320018B

Price Range
$0.1493 - $0.0896

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.188 in
  • Thread Size
    #6-32
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #10-24 0.188 in Nylon 6/6 Black

3410240018B

Price Range
$0.0996 - $0.0708

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-24
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 1/4-20 0.188 in Nylon 6/6 Black

3425200018B

Price Range
$0.0996 - $0.0708

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.188 in
  • Thread Size
    1/4-20
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 1/2-13 Nylon 6/6 Black

3450013200B

Price Range
$2.0408 - $0.8963

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.375 in
  • Head Diameter
    0.750 in
  • Head Height
    0.500 in
  • Thread Size
    1/2-13
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #6-32 1.125 in Nylon 6/6 Black

3406320112B

Price Range
$0.1493 - $0.0896

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    1.125 in
  • Thread Size
    #6-32
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 1/2-13 0.500 in Nylon 6/6 Black

3450013050B

Price Range
$1.6826 - $0.7394

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.375 in
  • Head Diameter
    0.750 in
  • Head Height
    0.500 in
  • Thread Length
    0.500 in
  • Thread Size
    1/2-13
Cap Screw Round Head Hexagonal Socket Drive #8-32 1.500 in Nylon 6/6 Black

3408320150B

Price Range
$0.3135 - $0.1379

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    1.500 in
  • Thread Size
    #8-32
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 5/16-18 1.000 in Nylon 6/6 Black

3431218100B

Price Range
$0.422 - $0.3839

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.250 in
  • Head Diameter
    0.469 in
  • Head Height
    0.312 in
  • Thread Length
    1.000 in
  • Thread Size
    5/16-18
Cap Screw Round Head Hexagonal Socket Drive 1/4-28 0.375 in Nylon 6/6 Black

3425280037B

Price Range
$0.1311 - $0.1191

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.375 in
  • Thread Size
    1/4-28
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #10-32 1.000 in Nylon 6/6 Black

3410320100B

Price Range
$0.332 - $0.1458

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #8-32 0.188 in Nylon 6/6 Black

3408320018B

Price Range
$0.1233 - $0.111

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    0.188 in
  • Thread Size
    #8-32
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 1/4-20 1.000 in Nylon 6/6 Black

3425200100B

Price Range
$0.3864 - $0.1698

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #4-40 0.625 in Nylon 6/6 Black

3404400062B

Price Range
$0.1493 - $0.0896

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    0.625 in
  • Thread Size
    #4-40
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 1/4-20 0.750 in Nylon 6/6 Black

3425200075B

Price Range
$0.3821 - $0.1679

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.750 in
  • Thread Size
    1/4-20
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 1/4-28 1.000 in Nylon 6/6 Black

3425280100B

Price Range
$0.2787 - $0.1226

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-28
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #6-32 0.750 in Nylon 6/6 Black

3406320075B

Price Range
$0.1493 - $0.0896

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.750 in
  • Thread Size
    #6-32
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 1/4-28 0.188 in Nylon 6/6 Black

3425280018B

Price Range
$0.1296 - $0.1179

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.188 in
  • Thread Size
    1/4-28
  • Colour
    Black