Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
338 results
Product SKUs information
Item Code Price range Availability Thread Size Drive Size Thread Length View
$0.087 - $0.0965 Request the lead time here
#6-40
0.375 in
$0.0708 - $0.0996 Request the lead time here
#10-24
0.125 in
$0.7658 - $1.7433 Request the lead time here
1/2-13
0.750 in
$0.1254 - $0.1392 Request the lead time here
#6-32
1.313 in
$0.111 - $0.1233 Request the lead time here
#8-32
0.250 in
$0.0708 - $0.0996 Request the lead time here
1/4-20
0.250 in
$0.4151 - $0.9447 Request the lead time here
3/8-16
0.750 in
$0.4671 - $1.064 Request the lead time here
3/8-16
$0.0896 - $0.1493 Request the lead time here
#6-32
0.094 in
$0.0708 - $0.0996 Request the lead time here
#10-24
1.000 in
$0.0708 - $0.0996 Request the lead time here
#10-32
0.875 in
$0.0708 - $0.0996 3000 In stock
1/4-20
0.375 in
$0.8595 - $1.9565 Request the lead time here
5/8-11
1.000 in
$0.0896 - $0.1493 Request the lead time here
#4-40
0.188 in
$0.1451 - $0.3297 Request the lead time here
#8-32
1.750 in
$0.1449 - $0.3294 Request the lead time here
#10-32
0.750 in
$0.0896 - $0.1493 Request the lead time here
#6-32
0.250 in
$0.3056 - $0.6957 Request the lead time here
1/4-20
$0.0708 - $0.0996 Request the lead time here
1/4-20
1.250 in
$0.0896 - $0.1493 Request the lead time here
#4-36
0.500 in
  • of 17
Cap Screw Round Head Hexagonal Socket Drive #6-40 0.375 in Nylon 6/6 Black

3406400037B

Price Range
$0.0965 - $0.087

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-40
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #10-24 0.125 in Nylon 6/6 Black

3410240012B

Price Range
$0.0996 - $0.0708

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-24
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 1/2-13 0.750 in Nylon 6/6 Black

3450013075B

Price Range
$1.7433 - $0.7658

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.375 in
  • Head Diameter
    0.750 in
  • Head Height
    0.500 in
  • Thread Length
    0.750 in
  • Thread Size
    1/2-13
Cap Screw Round Head Hexagonal Socket Drive #6-32 1.313 in Nylon 6/6 Black

3406320131B

Price Range
$0.1392 - $0.1254

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    1.313 in
  • Thread Size
    #6-32
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #8-32 0.250 in Nylon 6/6 Black

3408320025B

Price Range
$0.1233 - $0.111

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    0.250 in
  • Thread Size
    #8-32
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 1/4-20 0.250 in Nylon 6/6 Black

3425200025B

Price Range
$0.0996 - $0.0708

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.250 in
  • Thread Size
    1/4-20
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 3/8-16 0.750 in Nylon 6/6 Black

3437516075B

Price Range
$0.9447 - $0.4151

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.562 in
  • Head Height
    0.375 in
  • Thread Length
    0.750 in
  • Thread Size
    3/8-16
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 3/8-16 Nylon 6/6 Black

3437516150B

Price Range
$1.064 - $0.4671

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.562 in
  • Head Height
    0.375 in
  • Thread Size
    3/8-16
  • Colour
    Black
  • Full Material
    Nylon 6/6
Cap Screw Round Head Hexagonal Socket Drive #6-32 0.094 in Nylon 6/6 Black

3406320009B

Price Range
$0.1493 - $0.0896

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.094 in
  • Thread Size
    #6-32
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #10-24 1.000 in Nylon 6/6 Black

3410240100B

Price Range
$0.0996 - $0.0708

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-24
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #10-32 0.875 in Nylon 6/6 Black

3410320087B

Price Range
$0.0996 - $0.0708

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.875 in
  • Thread Size
    #10-32
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 1/4-20 0.375 in Nylon 6/6 Black

3425200037B

Price Range
$0.0996 - $0.0708

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.375 in
  • Thread Size
    1/4-20
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 5/8-11 1.000 in Nylon 6/6 Black

3462511100B

Price Range
$1.9565 - $0.8595

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.500 in
  • Head Diameter
    0.938 in
  • Head Height
    0.625 in
  • Thread Length
    1.000 in
  • Thread Size
    5/8-11
Cap Screw Round Head Hexagonal Socket Drive #4-40 0.188 in Nylon 6/6 Black

3404400018B

Price Range
$0.1493 - $0.0896

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    0.188 in
  • Thread Size
    #4-40
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #8-32 1.750 in Nylon 6/6 Black

3408320175B

Price Range
$0.3297 - $0.1451

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    1.750 in
  • Thread Size
    #8-32
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #10-32 0.750 in Nylon 6/6 Black

3410320075B

Price Range
$0.3294 - $0.1449

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #6-32 0.250 in Nylon 6/6 Black

3406320025B

Price Range
$0.1493 - $0.0896

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.250 in
  • Thread Size
    #6-32
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 1/4-20 Nylon 6/6 Black

3425200225B

Price Range
$0.6957 - $0.3056

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Size
    1/4-20
  • Colour
    Black
  • Full Material
    Nylon 6/6
Cap Screw Round Head Hexagonal Socket Drive 1/4-20 1.250 in Nylon 6/6 Black

3425200125B

Price Range
$0.0996 - $0.0708

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    1.250 in
  • Thread Size
    1/4-20
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #4-36 0.500 in Nylon 6/6 Black

3404360050B

Price Range
$0.1493 - $0.0896

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    0.500 in
  • Thread Size
    #4-36
  • Colour
    Black